Product portfolio
Redundant twin encoder combinations – Twin encoder incremental

Twin encoder incremental

  • Two encoders share a common drive shaft
  • Each encoder with redundant sensing as an option
  • Integrated function monitoring EMS
Open in product selector
Tacho generator with speed switch / encoder – Incremental encoder with speed switch

Tacho generator with speed switch / encoder

  • Mechanical centrifugal switch FSL with one switching output
  • Electronic speed switch ESL with 1 or 3 switching outputs
  • Any standard incremental signal and resolution
Open in product selector
Tacho generator with speed switch / encoder – Incremental encoder with speed switch

Incremental encoder with speed switch

  • Mechanical centrifugal switch FSL with one switching output
  • Electronic speed switch ESL with 1 or 3 switching outputs
  • Any standard incremental signal and resolution
Open in product selector
Double combinations

Double combinations

Any two sensor products installed at a common shaft

  • Incremental encoder with speed switch
  • Absolute encoder with speed switch
  • Tacho generator with speed switch
  • Mechanical and electronical speed switch
Open in product selector
Multiple combinations

Multiple combinations

  • Multiple combinations exactly adapted to your application, for example one encoder combined with a tachogenerator and a speed switch

Your benefits
  • Measurement of speed, limit speed and position all at once
    • Maximum combination flexibility among encoders and tachos, double-product and multiple-product combinations
  • Maximum reliability by gavanically isolated signal generation and evaluation
    • Every sensor separated by internal end shield, sensor signal tapping in separate terminal box
  • High torsional stiffness and  ideal  capabilities for control-oriented tasks
    • Rigid interconnection among the products, one common shaft with bearings at both ends to endure high radial and axial shaft loads
  • Highest availability and unrivalled durability under harshest ambient conditions
    • Proven HeavyDuty design, double-sided bearing setup, HeavyDuty connection technology, highly robust sensing
  • Failure safe in any environment
    • Extremely durable aluminum or stainless steel housing, outstanding corrosion protection up to category C5-M, long-term stable sealing concept, wide operating temperature range
  • Efficient protection against bearing damage
    • Double-sided bearing setup (where  possible), generously dimensioned bearings with large bearing spacing, high bearing load reserve for large radial / axial shaft loads, no inductive shaft currents due to hybrid bearings with ceramic balls

Applications

Speed is key in drive control, but optimal drive regulation requires more physical values to be considered than just the speed information. In years of close cooperation with users from varied industries, Baumer has designed product combinations of encoders, speed switches and tacho generators to build one single and robust unit. Optimally harmonized to match the individual task in drive control, a HeavyDuty sensor with bearings at both shaft ends can act as basic unit to host a second product on its shaft.

HeavyDuty product combinations are ideal for use at:

  • Steelworks
  • Cranes and hoists
  • Oil and gas
  • Mining
  • Wind turbines

Technology

Downloads
Brochures / Catalogs


Para o topo