Data sheet – EN580E.IL-TT14.GA1T1.01024.K
Data sheet – EN580E.IL-TT14.GA1T1.01024.K
Data sheet – EN580E.IL-TT14.GA1T1.01024.K
EN580E.IL
EN580E.IL - through hollow shaft ø14 mm, connector M12
|
Mounting kit 006
Torque arm, 1-arm, bolt circle ø74…94 mm, mounting M4/M5
Article no.: 11066083 |
|
|
Mounting kit 021
Torque arm, 1-arm, bolt circle ø65.5...281 mm, mounting M4, can be cut to length
Article no.: 11073119 |
|
|
Mounting kit 028
Torque arm, 1-arm, bolt circle ø74…94 mm, mounting M6
Article no.: 11067367 |
|
|
Mounting kit 046
Stator coupling, 2-armed, bolt circle ø63 mm, mounting M3
Article no.: 11100198 |
|
|
Mounting kit 047
Torque arm, 1-arm, bolt circle ø63...94 mm, mounting M4
Article no.: 11113210 |
|
|
Mounting kit 048
Torque arm, 1-arm, bolt circle ø76.5...83 mm, mounting M4
Article no.: 11124300 |
|
|
Fan cover clip 8 mm
Article no.: 11106627 |
|
|
Insulating sleeve ø10 mm/ø12 mm/25 mm long
Article no.: 11116921 |
|
|
Insulating sleeve ø12 mm/ø14 mm/25 mm long
Article no.: 11116923 |
|
CAM12.A8-11232237
Article no.: 11232237 |
|
|
CAM12.A8-11233244
Article no.: 11233244 |
|
|
CAM12.A8-11233245
Article no.: 11233245 |
|
|
CAM12.A8-11233250
Article no.: 11233250 |
|
|
CAM12.A8-11233252
Article no.: 11233252 |
|
|
CAM12.A8-11233253
Article no.: 11233253 |
|
|
CAM12.A8-11233258
Article no.: 11233258 |
|
|
CAM12.A8-11233260
Article no.: 11233260 |
|
|
CAM12.A8-11233261
Article no.: 11233261 |
|
|
CAM12.A8-11233266
Article no.: 11233266 |
|
|
CAM12.A8-11233268
Article no.: 11233268 |
|
|
CAM12.A8-11233269
Article no.: 11233269 |
|