Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Consumption w/o load
  • ≤40 mA
Pulses per revolution
  • 5 … 120
Sensing method
  • Optical
Output frequency
  • ≤10 kHz (1 track)
  • ≤6 kHz (2 tracks)
Output signals
  • A or A 90° B
Output stages
  • Push-pull short-circuit proof
Technical data - mechanical design
Size (flange)
  • 62.5 x 70 mm
Shaft type
  • ø7 mm solid shaft single / dual shaft
Admitted shaft load
  • ≤5 N axial
  • ≤10 N radial
Protection EN 60529
  • IP 30 (with housing connector)
  • IP 52 (with PG cable)
Operating speed
  • ≤6000 rpm
Material
  • Housing: plastic, glass-fibre reinforced
Operating temperature
  • 0...+60 °C
Relative humidity
  • 95 % non-condensing
Connection
  • Connector M18, 5-pin
  • Cable 2 m
Weight approx.
  • 130 g

Downloads
Quickstart
Declaration of conformity

Drawings
Drawings

Accessories
Connectors and cables
Cables / connectors – Female connector M18, 5-pin, without cable (Z 127.001) Female connector M18, 5-pin, without cable (Z 127.001)

Article no.: 11034148

Cables / connectors – Female connector M18, 5-pin, 2 m cable (Z 127.002) – Female connector M18, 5-pin, 5 m cable (Z 127.004) – Female connector M18, 5-pin, 10 m cable (Z 127.006) Female connector M18, 5-pin, 2 m cable (Z 127.002)

Article no.: 10126835

Cables / connectors – Female connector M18, 5-pin, 2 m cable (Z 127.002) – Female connector M18, 5-pin, 5 m cable (Z 127.004) – Female connector M18, 5-pin, 10 m cable (Z 127.006) Female connector M18, 5-pin, 5 m cable (Z 127.004)

Article no.: 10126038

Cables / connectors – Female connector M18, 5-pin, 2 m cable (Z 127.002) – Female connector M18, 5-pin, 5 m cable (Z 127.004) – Female connector M18, 5-pin, 10 m cable (Z 127.006) Female connector M18, 5-pin, 10 m cable (Z 127.006)

Article no.: 10129304


To the top