Industrial cameras / image processing
Reading 1D/2D codes
Smart Vision Sensors
CX series (VCX.I.XT cameras)
CX series (VCX.I cameras)
CX series (VCX.I cameras)
CX series (VCX.I.PTP cameras)
LX series (VLXT.I cameras)
2D / 3D sensors
Identification
Light-band sensors
Industrial cameras
Industrial cameras / image processing
LX series (VLXT.FO cameras)
LX series (VLXT.I, VLXT.FO and VLXT.I.EF cameras)
LX series (VLXT.I.JP cameras)
Industrial cameras / image processing
Software
Software
Vision sensors
Industrial cameras
Software
Industrial cameras / image processing
Software
Baumer GAPI SDK
Software
LX series (VLXT cameras)
Baumer GAPI SDK
Baumer GAPI SDK
Line sensors
Software
Object detection
CX series (VCX.PTP cameras)
Industrial cameras
LX series (LXG cameras)
CX series (VCX.R cameras)
CX series (VCX cameras)
CX series (VCX.XC cameras)
CX series (VCX.MP cameras)
VCXG/VCXU cameras
LX series (LXC cameras)
Industrial cameras / image processing
Industrial cameras
Industrial cameras / image processing
Industrial cameras
Adapter cable for illumination
Mounting and dismounting set for fixing a blind hollow shaft encoder to the drive shaft and for dismounting the encoder from the drive shaft.
With measuring arm and wheel
Gigabit Ethernet, 2 Megapixel, Monochrome
Gigabit Ethernet, 2 Megapixel, Color
Dual GigE, 2 Megapixel, Monochrome
Dual GigE, 2 Megapixel, Color
Camera Link®, 2 Megapixel, Monochrome
Camera Link, 2 Megapixel, Color
Blind hollow shaft ø8 to ø14 mm
Sonic beam deflector series 20
Hygienic flow sensor
Flow sensor for industrial applications
Detection of air and gas bubbles for industrial applications
Competitive pressure sensor for railway applications
Fully welded pressure sensor with hygienic connection
Miniaturized strain sensor for harsh industrial applications
Hygienic compact RTD temperature sensor
Industrial compact RTD temperature sensor
Detection of air and gas bubbles for hygienic applications
EPDM
Fully welded pressure sensor with hygienic connection
Fully welded pressure sensor with hygienic connection
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Camera Link®, 2 Megapixel, Monochrome
Camera Link, 2 Megapixel, Color
Dual GigE, 2 Megapixel, Monochrome
Dual GigE, 2 Megapixel, Color
Dual GigE, 2 Megapixel, Monochrome/Enhanced NIR
Dual GigE, 2 Megapixel, Monochrome
Camera Link, 2 Megapixel, Monochrome
Distance sensors - high vibration resistance
Distance sensors - high vibration resistance
Distance sensors - high vibration resistance
Gigabit Ethernet, 2 Megapixel, Monochrome
Gigabit Ethernet, 2 Megapixel, Color
Compact screw-on load cells for industrial applications
Compact inline load cells for industrial applications
Compact button load cells for industrial applications
Gigabit Ethernet, 2 Megapixel, Color
Gigabit Ethernet, 2 Megapixel, Monochrome
Pressure sensor with ceramic cell and industrial connection
Five new models with a 10 GigE Vision compliant interface for use with optical cables expand the Baumer LX series. The cameras are ideal for applications requiring a high bandwidth of 1.1 GB/s over long distances. In accordance with the SFP+ module used, long-distance solutions can be achieved up to 10 kilometers – without the need for media converters.
Polarization cameras with sensor-integrated polarizing filters are the easy and cost-effective way to perform demanding inspection tasks for example on low-contrast or reflective surfaces and transparent materials in just one image acquisition.
Thanks to four power outputs which can be triggered individually, the CX.I and LXT cameras allow for quick, easy and cost-efficient 3D surface inspections and identify even slightest non-compliance in structure and shape. Read our technical article on shape from shading and find out how it works.
With FLEX-3A, OTTO Vision Technology GmbH offers a high-end 3D scanner with a measuring range from 20 mm to 200 mm for non-contact 3D detection and geometry inspection of complex objects. Find out in our application report which is the role played by two cameras of the CX series with 12 megapixel and USB 3.0 interface.