Accessories rotary encoders / angle sensors
Accessories rotary encoders / angle sensors
Rotary encoders / angle sensors
Accessories
Distance measurement
Object detection
Accessories object / distance / 2D/3D sensors
Ultrasonic object detection
Ultrasonic distance measurement
Force measurement
Incremental industrial encoders
Industrial cameras / image processing
Rotary encoders / angle sensors
Ultrasonic distance measurement
Incremental HeavyDuty encoders
Vision sensors
Bearingless encoders
Ultrasonic object detection
Single- & multiturn encoder EB360 / EB360R
Incremental HeavyDuty encoders
Flow measurement
Object detection
Ultrasonic distance measurement
Point level sensors
Ultrasonic object detection
Force and strain measurement
Inductive distance sensors
Ultrasonic object detection / distance measurement
Flow measurement
Level sensors
Distance measurement
Object detection
The new sensor class for positioning and inspection tasks
Object detection
Industrial cameras / image processing
Inductive proximity switches
LX series (LXG cameras)
LX series (LXC cameras)
Industrial cameras
Level sensors
Reading 1D/2D codes
LX series (VLXT cameras)
LX series (VLXT.I, VLXT.FO and VLXT.I.EF cameras)
Bearingless encoders
Counting quantities and events
Object detection
Pressure measurement
With measuring arm and wheel
Gigabit Ethernet, 2 Megapixel, Monochrome
Gigabit Ethernet, 2 Megapixel, Color
Dual GigE, 2 Megapixel, Monochrome
Dual GigE, 2 Megapixel, Color
Camera Link®, 2 Megapixel, Monochrome
Camera Link, 2 Megapixel, Color
Blind hollow shaft ø8 to ø14 mm
Sonic beam deflector series 20
Hygienic flow sensor
Flow sensor for industrial applications
Fully welded pressure sensor with hygienic connection
Competitive pressure sensor for railway applications
Detection of air and gas bubbles for industrial applications
Miniaturized strain sensor for harsh industrial applications
Hygienic compact RTD temperature sensor
Industrial compact RTD temperature sensor
Detection of air and gas bubbles for hygienic applications
EPDM
Fully welded pressure sensor with hygienic connection
Fully welded pressure sensor with hygienic connection
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Camera Link®, 2 Megapixel, Monochrome
Camera Link, 2 Megapixel, Color
Dual GigE, 2 Megapixel, Monochrome
Dual GigE, 2 Megapixel, Color
Dual GigE, 2 Megapixel, Monochrome/Enhanced NIR
Dual GigE, 2 Megapixel, Monochrome
Camera Link, 2 Megapixel, Monochrome
Distance sensors - high vibration resistance
Distance sensors - high vibration resistance
Distance sensors - high vibration resistance
Gigabit Ethernet, 2 Megapixel, Monochrome
Gigabit Ethernet, 2 Megapixel, Color
Gigabit Ethernet, 2 Megapixel, Color
Gigabit Ethernet, 2 Megapixel, Monochrome
Compact screw-on load cells for industrial applications
Compact inline load cells for industrial applications
Compact button load cells for industrial applications
Pressure sensor with ceramic cell and industrial connection
Fully welded pressure sensor with industrial connection
Fully welded pressure sensor with industrial connection
Packing size 50 pcs or a multiple of it
Hygienic flow sensor
Learn more on the functionalities of our products and valuable tricks in mounting and configuration. Furthermore, we’ll show you which technology highlights would bring you maximum benefit under specific application conditions.
The measurement of object height is an important aspect in quality control applications. With the PosCon HM light-section sensor, Baumer offers a unique, compact measuring device for this kind of tasks.
The Baumer optoelectronic sensors O200 are the first miniature sensors on the market to offer 3D CAD data with integrated beam path. This saves valuable time in the engineering process, which previously was quite an effort when integrating the beam path from data sheets.
With the new models from the AlphaProx family, Baumer has once more confirmed its position as one of the leading manufacturers in the field of measuring inductive sensors.
Aggressive media such as vapors or cleaning agents are at times a challenge for standard ultrasonic sensors. The sensor face, called a transducer, can be worn by these media and...
Measuring edge positions, object or column widths are important tasks in the part inspection process.
The new smart VeriSens vision sensors XF900 and XC900 control the collaborating robots (cobots) of Universal Robots within only a few minutes of setting up. The robot-compatible vision sensors are mounted directly on the cobot or above it. Thanks to the SmartGrid (patent pending), calibration in terms of image distortion, conversion into world coordinates, and coordinate alignment between the vision sensor and robot take place automatically and extremely easy.
With the new generation of universal temperature transmitters, FlexTop 2212 and 2222, Baumer is expanding its proven range of products. With integrated micro-USB port, automated cable compensation and ...
Encoder expert Baumer has further expanded their HeavyDuty encoder portfolio. Newcomer POG 86E concentrates on the essential: pure function in corrosion-proof aluminium housing.
Detecting objects with gaps or holes still constitutes a challenge for optical sensors in factory automation. With its new optical O300 miniature sensors with linear beam...