|
|
CAM16.7S-11705196
Numéro d'article: 11705196
|
Head A
- Head A: Connection: M16
- Head A: Gender: Female
- Head A: Angle cable outlet: 0°
- Head A: No. of poles: 7
- Head A: Degree of protection: IP67
|
Cable
- Cable length: 150 cm
- External sheath: Material: PUR
- Shielded: Oui
- Conductor structure: 18 × 0,1 mm
- Wire cross section: 0.14 mm²
- Cable diameter: 5,3 mm ± 5%
|
Head B/OCE
- Stripping length: 20 mm
- Head B: Connection: Open-ended wires
|
Features/Surrounding
- Temperature range (fixed): - 25 ...+ 80 °C
- Approvals: CE, cULus
|
|
|
|
|
|
CAM16.7S-11705197
Numéro d'article: 11705197
|
Head A
- Head A: Connection: M16
- Head A: Gender: Female
- Head A: Angle cable outlet: 0°
- Head A: No. of poles: 7
- Head A: Degree of protection: IP67
|
Cable
- Cable length: 280 cm
- External sheath: Material: PUR
- Shielded: Oui
- Conductor structure: 18 × 0,1 mm
- Wire cross section: 0.14 mm²
- Cable diameter: 5,3 mm ± 5%
|
Head B/OCE
- Stripping length: 20 mm
- Head B: Connection: Open-ended wires
|
Features/Surrounding
- Temperature range (fixed): - 25 ...+ 80 °C
- Approvals: CE, cULus
|
|
|
|