Caractéristiques techniques
Head A: Connection
  • M12
Head A: Angle cable outlet
Head A: Gender
  • Male
Head A: Coding
  • A
Head A: No. of poles
  • 5
Head A: LED
  • No
Head A: Width across flats
  • AF13
Head A: Tightening torque
  • 0,6 Nm
Head A: Knurled nut material
  • Zinc-pressure die casting, surface Ni
Head A: Body color
  • Black
Labeling sleeve side A
  • Yes
Head B: Connection
  • Open-ended wires
Cable length
  • 1000 cm
Stripping length
  • 20 mm
Shielded
  • No
Conductor structure
  • 42 × 0,1 mm
AWG
  • 22
External sheath: Material
  • PUR
External sheath: Color
  • Black
Cable diameter
  • 4,8 mm ± 5%
Wire cross section
  • 0,34 mm²
Cable
External sheath: Shore hardness
  • 90 ± 50 A
Cable: Temperature range (mobile)
  • - 25 ...+ 80 °C
Cable: Temperature range (fixed)
  • - 40 ...+ 80 °C
Operating voltage (only UL listed)
  • 30 V AC/DC
Weight [conductor]
  • 41,8 g/m
Shielded
  • No
Bending radius (fixed)
  • 24 mm
Number of wires
  • 5
Number and diameter of wires
  • 5x0,34
Cable length
  • 1000 cm
Acceleration (C-track)
  • max. 10 m/s²
AWG
  • 22
Torsion speed
  • max. 35 cycles/min
Bending radius (mobile)
  • 48 mm
Cable type
  • 3
Cable weight
  • approx. 41,8 g/m
Wire 1: Color
  • BN
Wire 2: Color
  • BK
Wire 3: Color
  • BU
Wire 4: Color
  • WH
Wire 5: Color
  • GY
Conductor structure
  • 42 × 0,1 mm
Cable diameter
  • 4,8 mm ± 5%
Conductor: Material
  • Copper, bare
External sheath: Material
  • PUR
Insulation: Material
  • PP
No. of bending cycles (C-track)
  • approx. 10000000 Cycles
Nominal voltage
  • 300 V
No. of torsion cycles
  • approx. 2000000 Cycles
Paired stranding
  • No
Single wire diameter
  • 0,1 mm
Cable: Test voltage
  • 2,5 kV 0
Torsion stress in °
  • ± 180 °/m
Total stranding
  • 5 wires strand around core-filler
Travel speed (C-track)
  • max. 3 m/s
Traversing path (horizontal)
  • max. 10 m
Wire cross section
  • 0,34 mm²
Wire processing
  • No
Wire diameter incl. isolation
  • 1,25 mm ± 5%
External sheath: Color
  • Black
Données électriques
Operating voltage
  • 50 V AC/DC 0
Operating voltage (only UL listed)
  • 30 V AC/DC
Nominal voltage
  • 300 V
Contact resistance
  • max. 30 mOhm
Operating current per contact
  • max. 4 A
Données mécaniques
Head A: Degree of protection
  • IP65, IP66K, IP67
Bending radius (mobile)
  • 48 mm
No. of bending cycles (C-track)
  • approx. 10000000 Cycles
Torsion speed
  • max. 35 cycles/min
Torsion stress in °
  • ± 180 °/m
No. of torsion cycles
  • approx. 2000000 Cycles
Acceleration (C-track)
  • max. 10 m/s²
Travel speed (C-track)
  • max. 3 m/s
Conditions ambiantes
Temperature range (mobile)
  • - 25 ...+ 80 °C
Temperature range (fixed)
  • - 25 ...+ 80 °C
Cable: Temperature range (fixed)
  • - 40 ...+ 80 °C
Dragchain capable
  • Oui
Head A: Chemical resistance
  • No
Head A: Flame resistance
  • HB (UL 94)
Head A: Oil resistance
  • ASTM 1 oil, mineral oils, limited to hydraulic oils
Head A: Acid and alkali resistant
  • No
Head A: Pollution degree
  • 3
Cable: Chemical resistance
  • Good (DIN EN 60811-404)
Cable: Flame resistance
  • Conform UL 1581 §1090 (H)
Cable: Oil resistance
  • Good (DIN EN 60811-404)
Cable: Silicone-free
  • Oui

Modèle 3D
Modèle 3D

La création de modèles CAD nécessite une connexion externe à CADENAS.


Téléchargements
Fiche technique
EPLAN

Dessins
Side A: Coding
Connection diagram

Au sommet