• Image
  • Nom de produit
  • Vue d'ensemble

Filtrer les résultats

Product group

Product

Cable length [m]

Material

Image Nom de produit Vue d'ensemble
Multi headed cable Type A4

Numéro d'article: 11207774

Vue d'ensemble
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera, 1x M8/4-pin male connector to power the I/Os and illuminations and 4x M8/4-pin female connectors for four illuminations
    • Separate powering of camera and illumination. Double version of Output 1.
    • Protection class IP65/IP67
    • Length 40 cm (M12/12-pin cable 20 cm, M8 cables 20 cm)
Renseigner
Multi headed cable Type B4

Numéro d'article: 11207776

Vue d'ensemble
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • Length 100 cm (M12/12-pin cable 20 cm, M8 cables 80 cm)
Renseigner
Multi headed cable Type C4

Numéro d'article: 11207777

Vue d'ensemble
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera, I/Os and illuminations; enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
    • The I/O voltage is distributed to the illuminations through the camera as a normal trigger signal using the cameras power output.
    • Protection class IP65/IP67
    • Length: 40 cm (M12/12-pin cable 20 cm, M8 cables 20 cm)
Renseigner
Multi headed cable Type E4

Numéro d'article: 11701466

Vue d'ensemble
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • Length 100 cm (M12/12-pin cable 20 cm, M8 cables 80 cm)
Renseigner

Vous n'avez pas trouvé ce que vous cherchiez ?

Au sommet