• Image
  • Nom de produit
  • Vue d'ensemble

Filtrer les résultats

Product group

Product

Cable length [m]

Manufacturer

Color

Construction design

Material

Image Nom de produit Vue d'ensemble
ZVI-LED Spot5WFL-B/SPS-220

Numéro d'article: 11175036

Vue d'ensemble
    • LED spot light
    • blue
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
Renseigner
ZVI-LED Spot5WFL-IR850/SPS-220

Numéro d'article: 11175035

Vue d'ensemble
    • LED spot light
    • infrared
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
Renseigner
ZVI-LED Spot5WFL-R/SPS-220

Numéro d'article: 11175034

Vue d'ensemble
    • LED spot light
    • red
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
Renseigner
ZVI-LED Spot5WFL-W/SPS-220

Numéro d'article: 11175031

Vue d'ensemble
    • LED spot light
    • white
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
Renseigner

Vous n'avez pas trouvé ce que vous cherchiez ?

Au sommet