• Image
  • Nom de produit
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588

Filtrer les résultats

Product group

Resolution

Frame rate

Data interface

Power supply

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Auto Functions

Image Pre-processing

Acquisition / Interface

Process Synchronization

Image Nom de produit Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
VCXG-127C

Numéro d'article: 11702864

Sensor data
  • Sony IMX545 Gen4
  • Color
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXG-127C.I

Numéro d'article: 11702870

Sensor data
  • Sony IMX545 Gen4
  • Color
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXG-127M

Numéro d'article: 11702863

Sensor data
  • Sony IMX545 Gen4
  • Mono
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXG-127M.I

Numéro d'article: 11702871

Sensor data
  • Sony IMX545 Gen4
  • Mono
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner

Vous n'avez pas trouvé ce que vous cherchiez ?

Au sommet