• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Pulses/waves per revolution
  • Output stages

Filter by attributes

Impulsions/Périodes par tour

Option

Image Product name Size (flange) Shaft type Pulses/waves per revolution Output stages
HS35S - Sinus Taille (bride)
  • ø3,15" (ø80 mm)
Type d’axe
  • ø0,375...1" (ø9,525...25,4 mm) (axe creux traversant isolée)
Impulsions/Périodes par tour
  • 1024 … 5000
Etage de sortie
  • SinCos 1 Vcc
Inquire
HS35F Size (flange)
  • ø3.15" (ø80 mm)
Shaft type
  • ø0.375...1" (ø9.525...25.4 mm) (through hollow shaft isolated)
Pulses/waves per revolution
  • 1024 … 80000
Output stages
  • Linedriver (TTL, 7272) Vout = 5 V, short-circuit proof
  • Push-pull (HTL, 7272) Vout = Vin, short-circuit proof
Inquire
HS35P - Programmable Size (flange)
  • ø3.15" (ø80 mm)
Shaft type
  • ø0.375...1" (ø9.525...25.4 mm) (through hollow shaft isolated)
Pulses/waves per revolution
  • 1 … 8192
Output stages
  • Linedriver (TTL, 7272) Vout = 5 V, short-circuit proof
  • Push-pull (HTL, 7272) Vout = Vin, short-circuit proof
Inquire

Did not find what you were looking for?

To the top