• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Product group

Emetteur / Récepteur

Plage de détection

Light source

Classe laser

Connection types

Output circuit/interface

Type

Dimension

Housing version

Mechanical mounting

Protection class/approvals

Caractère réglable

Distance foyer

Forme du faisceau

Object type

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features
O200.ER-GD1E.72CV/H006_T003

Article no.: 11210570

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.ER-GD1E.72CV/T003

Article no.: 11210547

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.ER-GD1E.72NV/H006_T003

Article no.: 11212644

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.ER-GD1E.72NV/T003

Article no.: 11210279

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.ER-GL1E.72CV/H006_T003

Article no.: 11212645

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.ER-GL1E.72CV/T003

Article no.: 11212604

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.ER-GL1E.72NV/H006_T003

Article no.: 11212646

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.ER-GL1E.72NV/T003

Article no.: 11212605

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
O200.ER-NV1Z.72CV

Article no.: 11212609

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.ER-NV1Z.72CV/H006

Article no.: 11210575

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Delivery time
on request
Inquire
O200.ER-NV1Z.72NV

Article no.: 11212610

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.ER-NV1Z.72NV/H006

Article no.: 11212648

Groupe de produits
  • Barrières simples
  • figurine
  • Récepteur
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 5 m
Particularités
  • NPN complémenté
  • Manchon avec filetage M3 (Acier inoxydable)
  • Con. déporté M8 4-pôles, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.ER-PV1Z.72CV

Article no.: 11212607

Groupe de produits
  • Barrières simples
  • figurine
  • Récepteur
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 5 m
Particularités
  • PNP complémenté
  • Manchon lisse (Acier inoxydable)
  • Câble 4-pôles, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.ER-PV1Z.72CV/H006

Article no.: 11210970

Groupe de produits
  • Barrières simples
  • figurine
  • Récepteur
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 5 m
Particularités
  • PNP complémenté
  • Manchon avec filetage M3 (Acier inoxydable)
  • Câble 4-pôles, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.ER-PV1Z.72NV

Article no.: 11212608

Groupe de produits
  • Barrières simples
  • figurine
  • Récepteur
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 5 m
Particularités
  • PNP complémenté
  • Manchon lisse (Acier inoxydable)
  • Con. déporté M8 4-pôles, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.ER-PV1Z.72NV/H006

Article no.: 11212647

Groupe de produits
  • Barrières simples
  • figurine
  • Récepteur
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 5 m
Particularités
  • PNP complémenté
  • Manchon avec filetage M3 (Acier inoxydable)
  • Con. déporté M8 4-pôles, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-GW1J.72CV

Article no.: 11210521

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
  • figurine
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 120 mm
Particularités
  • LED PinPoint, pulsée
  • Push-pull
  • Manchon lisse (Acier inoxydable)
  • Câble 4-pôles, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-GW1J.72CV/H006

Article no.: 11210572

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
  • figurine
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 120 mm
Particularités
  • LED PinPoint, pulsée
  • Push-pull
  • Manchon avec filetage M3 (Acier inoxydable)
  • Câble 4-pôles, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-GW1J.72NV

Article no.: 11208513

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
  • figurine
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 120 mm
Particularités
  • LED PinPoint, pulsée
  • Push-pull
  • Manchon lisse (Acier inoxydable)
  • Con. déporté M8 4-pôles, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-GW1J.72NV/H006

Article no.: 11212696

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
  • figurine
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 120 mm
Particularités
  • LED PinPoint, pulsée
  • Push-pull
  • Manchon avec filetage M3 (Acier inoxydable)
  • Con. déporté M8 4-pôles, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-NV1T.72CV

Article no.: 11212612

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
  • figurine
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 120 mm
Particularités
  • LED PinPoint, pulsée
  • NPN complémenté
  • Manchon lisse (Acier inoxydable)
  • Câble 4-pôles, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-NV1T.72CV/H006

Article no.: 11212652

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
  • figurine
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 120 mm
Particularités
  • LED PinPoint, pulsée
  • NPN complémenté
  • Manchon avec filetage M3 (Acier inoxydable)
  • Câble 4-pôles, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-NV1T.72CV/H006_T003

Article no.: 11210973

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
  • figurine
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 120 mm
Particularités
  • LED PinPoint, pulsée
  • NPN complémenté
  • Manchon avec filetage M3 (Acier inoxydable)
  • Câble 4-pôles, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-NV1T.72NV

Article no.: 11212614

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
  • figurine
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 120 mm
Particularités
  • LED PinPoint, pulsée
  • NPN complémenté
  • Manchon lisse (Acier inoxydable)
  • Con. déporté M8 4-pôles, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-NV1T.72NV/H006

Article no.: 11212653

Groupe de produits
  • Détecteurs réflex avec élimination de l'arrière-plan
  • figurine
Boîtier
  • 8 mm x 25,1 mm
  • Plastique
Portée max.
  • 20 … 120 mm
Particularités
  • LED PinPoint, pulsée
  • NPN complémenté
  • Manchon avec filetage M3 (Acier inoxydable)
  • Con. déporté M8 4-pôles, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-NV1T.72NV/H006_T003

Article no.: 11212666

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-PV1T.72CV

Article no.: 11210524

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-PV1T.72CV/H006

Article no.: 11212650

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-PV1T.72CV/H006_T003

Article no.: 11210975

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-PV1T.72NV

Article no.: 11210549

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top