• Immagine
  • Nome del prodotto
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features

Filtrare per caratteristiche

Product group

Scanning range

Forme du boîtier

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Température de fonctionnement

Particular characteristics

Adjustability

Immagine Nome del prodotto Product group Dimension Housing Sensing distance max. Features
IPRM 12I9504/S14

Articolo n..: 11017454

Product group
  • High precision analog sensors
  • alta precisione
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0,5 … 1,5 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
IPRM 12I9505/S14

Articolo n..: 10128566

Product group
  • High precision analog sensors
  • alta precisione
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
IPRM 12I9506/S14

Articolo n..: 11017453

Product group
  • High precision analog sensors
  • alta precisione
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
IR12.D03K-F60.IA1E.7FO/B015

Articolo n..: 11158152

Product group
  • Sensori di distanza induttivi
  • alta sensibilità
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
IR12.D03K-F60.UA1E.7FO/B015

Articolo n..: 11158153

Product group
  • Sensori di distanza induttivi
  • alta sensibilità
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
IR18.D03K-F60.IA1E.7FO/B015

Articolo n..: 11158154

Product group
  • Sensori di distanza induttivi
  • alta sensibilità
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
IR18.D03K-F60.UA1E.7FO/B015

Articolo n..: 11158155

Product group
  • Sensori di distanza induttivi
  • alta sensibilità
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2,75 … 3 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67

Non hai trovato quello che cercavi?

In alto