• Immagine
  • Nome del prodotto
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features

Filtrare per caratteristiche

Product group

Scanning range

Forme du boîtier

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Température de fonctionnement

Particular characteristics

Adjustability

Immagine Nome del prodotto Product group Dimension Housing Sensing distance max. Features
IR18V.D08L-F50.UA1Z.9BCU/A002_E010

Articolo n..: 11197223

Product group
  • Sensori di distanza induttivi
  • designed for reliability
Dimension
  • 18 mm
Housing
  • 18 mm x 50 mm
  • metal
  • Linearized
  • Vehicle
  • Flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
IR18V.D08L-F50.UA1Z.9BCU/A002_E012

Articolo n..: 11197224

Product group
  • Sensori di distanza induttivi
  • designed for reliability
Dimension
  • 18 mm
Housing
  • 18 mm x 50 mm
  • metal
  • Linearized
  • Vehicle
  • Flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
IR18V.D08L-F50.UA1Z.9BDU/0035_A002_E010

Articolo n..: 11176397

Product group
  • Sensori di distanza induttivi
  • designed for reliability
Dimension
  • 18 mm
Housing
  • 18 mm x 50 mm
  • metal
  • Linearized
  • Vehicle
  • Flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Flylead connector DT04-3P 3 pin
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
IR18V.D08L-F50.UA1Z.9BDU/0035_A002_E012

Articolo n..: 11177441

Product group
  • Sensori di distanza induttivi
  • designed for reliability
Dimension
  • 18 mm
Housing
  • 18 mm x 50 mm
  • metal
  • Linearized
  • Vehicle
  • Flush
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Flylead connector DT04-3P 3 pin
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
IWRP 16I8704/S14C

Articolo n..: 11167164

Product group
  • Sensori di distanza induttivi
  • resistente alla pressione
Dimension
  • 16 mm
Housing
  • 16 mm x 61 mm
  • stainless steel
  • High pressure
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 4 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 75 °C (Vs = 8 ... 30 VDC)
  • -25 … 60 °C (Vs = 8 ... 36 VDC)
  • IP 68/67 (sensing face/sensor)
IWRR 18I97T4/S14

Articolo n..: 11016445

Product group
  • Sensori di distanza induttivi
  • outdoor e washdown
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Quasi-flush
Sensing distance max.
  • 0 … 7 mm
Features
  • Current output
  • Connector M12
  • -40 … 70 °C
  • IP 68/69K & proTect+

Non hai trovato quello che cercavi?

In alto