• Immagine
  • Nome del prodotto
  • Measuring distance Sd
  • Beam type
  • Linearity error
  • Features

Filtrare per caratteristiche

Measuring distance Sd

Beam type

Output signal

Interface

Immagine Nome del prodotto Measuring distance Sd Beam type Linearity error Features
OM30-L0100.HV.TXN

Articolo n..: 11235103

Measuring distance Sd
  • 50 … 100 mm
Beam type
  • Line
Linearity error
  • ± 0.08 % Mr
Features
  • RS485
  • Modbus RTU
OM30-L0100.HV.YIN

Articolo n..: 11232058

Measuring distance Sd
  • 50 … 100 mm
Beam type
  • Line
Linearity error
  • ± 0.08 % Mr
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
OM30-L0100.HV.YUN

Articolo n..: 11233990

Measuring distance Sd
  • 50 … 100 mm
Beam type
  • Line
Linearity error
  • ± 0.08 % Mr
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
OM30-L0350.HV.TXN

Articolo n..: 11235105

Measuring distance Sd
  • 50 … 350 mm
Beam type
  • Line
Linearity error
  • ± 0,1 % Mr , 50 ... 200 mm
  • ± 0,15 % Mr , 50 ... 350 mm
Features
  • RS485
  • Modbus RTU
OM30-L0350.HV.YIN

Articolo n..: 11231079

Measuring distance Sd
  • 50 … 350 mm
Beam type
  • Line
Linearity error
  • ± 0,1 % Mr , 50 ... 200 mm
  • ± 0,15 % Mr , 50 ... 350 mm
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
OM30-L0350.HV.YUN

Articolo n..: 11232075

Measuring distance Sd
  • 50 … 350 mm
Beam type
  • Line
Linearity error
  • ± 0,1 % Mr , 50 ... 200 mm
  • ± 0,15 % Mr , 50 ... 350 mm
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
OM30-L0550.HV.TXN

Articolo n..: 11235107

Measuring distance Sd
  • 50 … 550 mm
Beam type
  • Line
Linearity error
  • ± 0,23 % Mr
Features
  • RS485
  • Modbus RTU
OM30-L0550.HV.YIN

Articolo n..: 11231343

Measuring distance Sd
  • 50 … 550 mm
Beam type
  • Line
Linearity error
  • ± 0,23 % Mr
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
OM30-L0550.HV.YUN

Articolo n..: 11232078

Measuring distance Sd
  • 50 … 550 mm
Beam type
  • Line
Linearity error
  • ± 0,23 % Mr
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
OM30-P0100.HV.TXN

Articolo n..: 11235102

Measuring distance Sd
  • 50 … 100 mm
Beam type
  • Point
Linearity error
  • ± 0,08 % Mr
Features
  • RS485
  • Modbus RTU
OM30-P0100.HV.YIN

Articolo n..: 11233966

Measuring distance Sd
  • 50 … 100 mm
Beam type
  • Point
Linearity error
  • ± 0,08 % Mr
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
OM30-P0100.HV.YUN

Articolo n..: 11233967

Measuring distance Sd
  • 50 … 100 mm
Beam type
  • Point
Linearity error
  • ± 0,08 % Mr
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
OM30-P0350.HV.TXN

Articolo n..: 11235104

Measuring distance Sd
  • 50 … 350 mm
Beam type
  • Point
Linearity error
  • ± 0,1 % Mr , 50 ... 200 mm
  • ± 0,15 % Mr , 50 ... 350 mm
Features
  • RS485
  • Modbus RTU
OM30-P0350.HV.YIN

Articolo n..: 11232071

Measuring distance Sd
  • 50 … 350 mm
Beam type
  • Point
Linearity error
  • ± 0,1 % Mr , 50 ... 200 mm
  • ± 0,15 % Mr , 50 ... 350 mm
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
OM30-P0350.HV.YUN

Articolo n..: 11232072

Measuring distance Sd
  • 50 … 350 mm
Beam type
  • Point
Linearity error
  • ± 0,1 % Mr , 50 ... 200 mm
  • ± 0,15 % Mr , 50 ... 350 mm
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC
OM30-P0550.HV.TXN

Articolo n..: 11235106

Measuring distance Sd
  • 50 … 550 mm
Beam type
  • Point
Linearity error
  • ± 0,23 % Mr
Features
  • RS485
  • Modbus RTU
OM30-P0550.HV.YIN

Articolo n..: 11231082

Measuring distance Sd
  • 50 … 550 mm
Beam type
  • Point
Linearity error
  • ± 0,23 % Mr
Features
  • IO-Link V1.1
  • 4 ... 20 mA / 2 ... 10 mA
OM30-P0550.HV.YUN

Articolo n..: 11231083

Measuring distance Sd
  • 50 … 550 mm
Beam type
  • Point
Linearity error
  • ± 0,23 % Mr
Features
  • IO-Link V1.1
  • 0 … 10 VDC / 0 … 5 VDC

Non hai trovato quello che cercavi?

In alto