• Immagine
  • Nome del prodotto
  • Product group
  • Width / diameter
  • Housing material
  • Sensing distance max.
  • Features

Filtrare per caratteristiche

Erfassungsbereich

Housing version

Dimension

Light source

Output circuit/interface

Protection class/approvals

Immagine Nome del prodotto Product group Width / diameter Housing material Sensing distance max. Features
SCATEC-2 FLDK 110C1003/S42

Articolo n..: 10152352

Product group
  • Copy counters
  • universal
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 60 mm
Features
  • Pulsed red laser diode
  • Opto isolated
  • 50 °C
  • IP 54
SCATEC-2 FLDK 110C1005/S42

Articolo n..: 11100809

Product group
  • Copy counters
  • universal
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 120 mm
Features
  • Pulsed red laser diode
  • Opto isolated
  • 50 °C
  • IP 54
SCATEC-2 FLDK 110G1003/S14

Articolo n..: 10151988

Product group
  • Copy counters
  • universal
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 60 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
SCATEC-2 FLDK 110G1003/S42

Articolo n..: 10152351

Product group
  • Copy counters
  • universal
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 60 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
SCATEC-2 FLDK 110G1005/S14

Articolo n..: 10164310

Product group
  • Copy counters
  • universal
Width / diameter
  • 30 mm
Housing material
  • PA 6
Sensing distance max.
  • 0 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54

Non hai trovato quello che cercavi?

In alto