• Immagine
  • Nome del prodotto
  • Product group
  • Type
  • Housing
  • Features

Filtrare per caratteristiche

Product group

Scanning range

Light source

Forme du boîtier

Dimension

Protection class/approvals

Connection types

Output circuit/interface

Operating temperature

Adjustability

Immagine Nome del prodotto Product group Type Housing Features
FVDK 10N5101

Articolo n..: 10162867

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10,4 mm x 27 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -25 … 55 °C
  • IP 40
FVDK 10N5101/S35A

Articolo n..: 10162865

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10,4 mm x 27 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8
  • -25 … 55 °C
  • IP 40
FVDK 10N66Y0

Articolo n..: 11045446

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
FVDK 10N66Y0/S35A

Articolo n..: 11045448

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
FVDK 10N66YM

Articolo n..: 11045462

Product group
  • Fiber optic sensors & cables
  • Master
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
FVDK 10N66YR

Articolo n..: 11045460

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
FVDK 10N66YS

Articolo n..: 11045464

Product group
  • Fiber optic sensors & cables
  • Slave
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
FVDK 10N66Z0

Articolo n..: 11214479

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
FVDK 10N66Z0/S35A

Articolo n..: 11214494

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
FVDK 10N66ZR

Articolo n..: 11214492

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
FVDK 10P5101

Articolo n..: 10162866

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10,4 mm x 27 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -25 … 55 °C
  • IP 40
FVDK 10P5101/S35A

Articolo n..: 10162864

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10,4 mm x 27 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Connector M8
  • -25 … 55 °C
  • IP 40
FVDK 10P66Y0

Articolo n..: 11045445

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
FVDK 10P66Y0/S35A

Articolo n..: 11045447

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
FVDK 10P66YM

Articolo n..: 11045461

Product group
  • Fiber optic sensors & cables
  • Master
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
FVDK 10P66YR

Articolo n..: 11045449

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
FVDK 10P66YS

Articolo n..: 11045463

Product group
  • Fiber optic sensors & cables
  • Slave
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
FVDK 10P66Z0

Articolo n..: 11214478

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
FVDK 10P66Z0/S35A

Articolo n..: 11214493

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
FVDK 10P66ZR

Articolo n..: 11214490

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
OF10.FR-NW1B.B2CV

Articolo n..: 11224008

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 27,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • IP 50
OF10.FR-NW1B.B2N

Articolo n..: 11224009

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 27,8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • IP 50
OF10.FR-PW1B.B2CV

Articolo n..: 11224110

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 27,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Cable, L=2 m
  • IP 50
OF10.FR-PW1B.B2N

Articolo n..: 11224111

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 27,8 mm
  • plastic
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • IP 50

Non hai trovato quello che cercavi?

In alto