• Immagine
  • Nome del prodotto
  • Product group
  • Type
  • Housing
  • Features

Filtrare per caratteristiche

Product group

Scanning range

Light source

Forme du boîtier

Dimension

Protection class/approvals

Connection types

Output circuit/interface

Operating temperature

Adjustability

Immagine Nome del prodotto Product group Type Housing Features
FZAM 18N1150

Articolo n..: 10129020

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
FZAM 18N1150/S14

Articolo n..: 10129021

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
FZAM 18N1155

Articolo n..: 10129023

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
FZAM 18N6460

Articolo n..: 10128874

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
FZAM 18N6460/S14

Articolo n..: 10128875

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
FZAM 18P1150

Articolo n..: 10127712

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
FZAM 18P1150/S14

Articolo n..: 10128111

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
FZAM 18P1155

Articolo n..: 10127711

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
FZAM 18P6460

Articolo n..: 10128118

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
FZAM 18P6460/S14

Articolo n..: 10127710

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67

Non hai trovato quello che cercavi?

In alto