• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filtrare per caratteristiche

Product group

Sensing distance max.

Housing

Housing version

Connection types

Output circuit

Particular characteristics

Température de fonctionnement

Adjustability

Immagine Nome del prodotto Product group Housing Scanning range Sd Features
UNAR 12N1914/S14H

Articolo n..: 11182657

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
UNAR 12N3914/S14H

Articolo n..: 11182658

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN break function (NC)
  • Connector M12
  • 60 °C
  • IP 67
UNAR 12P1914/S14H

Articolo n..: 11182659

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
UNAR 12P3914/S14H

Articolo n..: 11182700

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP break function (NC)
  • Connector M12
  • 60 °C
  • IP 67
URAR 12N8914/S14H

Articolo n..: 11182705

Product group
  • Ultrasonic retro-reflective sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 0 … 200 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • 60 °C
  • IP 67
URAR 12P8914/S14H

Articolo n..: 11182706

Product group
  • Ultrasonic retro-reflective sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 0 … 200 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • 60 °C
  • IP 67

Non hai trovato quello che cercavi?

In alto