• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filtrare per caratteristiche

Product group

Sensing distance max.

Housing

Housing version

Connection types

Output circuit

Particular characteristics

Température de fonctionnement

Adjustability

Immagine Nome del prodotto Product group Housing Scanning range Sd Features
UNAM 12N8910/S14OD

Articolo n..: 11053883

Product group
  • Ultrasonic proximity sensors
  • piccoli oggetti/aperture
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
UNAM 12P8910/S14O

Articolo n..: 11053880

Product group
  • Ultrasonic proximity sensors
  • alta velocità
Housing
  • 12 mm x 70 mm
  • metal
  • Highspeed
Scanning range Sd
  • 10 … 70 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
UNAM 12P8910/S14OD

Articolo n..: 11053882

Product group
  • Ultrasonic proximity sensors
  • piccoli oggetti/aperture
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
URAM 12N8910/S14O

Articolo n..: 11053885

Product group
  • Ultrasonic retro-reflective sensors
  • alta velocità
Housing
  • 12 mm x 70 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 70 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
URAM 12N8910/S14OD

Articolo n..: 11053887

Product group
  • Ultrasonic retro-reflective sensors
  • piccoli oggetti/aperture
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
URAM 12P8910/S14O

Articolo n..: 11053884

Product group
  • Ultrasonic retro-reflective sensors
  • alta velocità
Housing
  • 12 mm x 70 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 70 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
URAM 12P8910/S14OD

Articolo n..: 11053886

Product group
  • Ultrasonic retro-reflective sensors
  • piccoli oggetti/aperture
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67

Non hai trovato quello che cercavi?

In alto