• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filtrare per caratteristiche

Product group

Sensing distance max.

Housing

Housing version

Connection types

Output circuit

Particular characteristics

Température de fonctionnement

Adjustability

Immagine Nome del prodotto Product group Housing Scanning range Sd Features
UNAM 12N1914/S14D

Articolo n..: 10158649

Product group
  • Ultrasonic proximity sensors
  • piccoli oggetti/aperture
Housing
  • 12 mm x 100 mm
  • metal
Scanning range Sd
  • 5 … 70 mm
Features
  • NPN make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
UNAM 12N8910/S14OD

Articolo n..: 11053883

Product group
  • Ultrasonic proximity sensors
  • piccoli oggetti/aperture
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
UNAM 12P1914/S14D

Articolo n..: 10145833

Product group
  • Ultrasonic proximity sensors
  • piccoli oggetti/aperture
Housing
  • 12 mm x 100 mm
  • metal
Scanning range Sd
  • 5 … 70 mm
Features
  • PNP make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
UNAM 12P8910/S14OD

Articolo n..: 11053882

Product group
  • Ultrasonic proximity sensors
  • piccoli oggetti/aperture
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
UNCK 09G8914/D1

Articolo n..: 11007884

Product group
  • Ultrasonic proximity sensors
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Push-pull
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
UNCK 09G8914/KS35AD1

Articolo n..: 11007885

Product group
  • Ultrasonic proximity sensors
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
UNDK 09G8914/D1

Articolo n..: 11007886

Product group
  • Ultrasonic proximity sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Push-pull
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
URAM 12N8910/S14OD

Articolo n..: 11053887

Product group
  • Ultrasonic retro-reflective sensors
  • piccoli oggetti/aperture
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67

Non hai trovato quello che cercavi?

In alto