• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filtrare per caratteristiche

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Mechanical mounting

Protection class/approvals

Adjustability

Distance to focus

Beam type

Object type

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features
O200.GR.F-GW1J.72CV/E026

Articolo n..: 11210545

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
O200.GR.F-GW1J.72CV/E026_H006

Articolo n..: 11210568

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
O200.GR.F-GW1J.72NV/E026

Articolo n..: 11210291

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
O200.GR.F-GW1J.72NV/E026_H006

Articolo n..: 11212636

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
O200.GR.F-NV1Z.72CV/BX15

Articolo n..: 11210528

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
O200.GR.F-NV1Z.72CV/H006_BX15

Articolo n..: 11210559

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
O200.GR.F-NV1Z.72NV/BX15

Articolo n..: 11212580

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
O200.GR.F-NV1Z.72NV/H006_BX15

Articolo n..: 11212628

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
O200.GR.F-PV1Z.72CV/BX15

Articolo n..: 11210527

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
O200.GR.F-PV1Z.72CV/H006_BX15

Articolo n..: 11210557

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
O200.GR.F-PV1Z.72NV/BX15

Articolo n..: 11210938

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
O200.GR.F-PV1Z.72NV/H006_BX15

Articolo n..: 11212627

Product group
  • Diffuse sensors with background suppression
  • miniatura
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 mm
Features
  • Pulsed red LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
O200.RL.T-GW1J.72CV/FIN1

Articolo n..: 11230782

Product group
  • Retro-reflective sensors
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
O200.RL.T-GW1J.72CV/FIN1_H006

Articolo n..: 11230783

Product group
  • Retro-reflective sensors
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
O200.RL.T-GW1J.72NV/FIN1

Articolo n..: 11224795

Product group
  • Retro-reflective sensors
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
O200.RL.T-GW1J.72NV/FIN1_H006

Articolo n..: 11230784

Product group
  • Retro-reflective sensors
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
O200.RL.T-NV1T.72CV/FIN1

Articolo n..: 11231188

Product group
  • Retro-reflective sensors
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed red laser diode
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
O200.RL.T-NV1T.72CV/FIN1_H006

Articolo n..: 11231197

Product group
  • Retro-reflective sensors
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed red laser diode
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
O200.RL.T-NV1T.72NV/FIN1

Articolo n..: 11231189

Product group
  • Retro-reflective sensors
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed red laser diode
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
O200.RL.T-NV1T.72NV/FIN1_H006

Articolo n..: 11231198

Product group
  • Retro-reflective sensors
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed red laser diode
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
O200.RL.T-PV1T.72CV/FIN1

Articolo n..: 11231186

Product group
  • Retro-reflective sensors
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed red laser diode
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
O200.RL.T-PV1T.72CV/FIN1_H006

Articolo n..: 11231195

Product group
  • Retro-reflective sensors
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed red laser diode
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
O200.RL.T-PV1T.72NV/FIN1

Articolo n..: 11231187

Product group
  • Retro-reflective sensors
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed red laser diode
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
O200.RL.T-PV1T.72NV/FIN1_H006

Articolo n..: 11231196

Product group
  • Retro-reflective sensors
  • Transparency object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed red laser diode
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
O200.RP.T-GW1J.72CV

Articolo n..: 11230697

Product group
  • Retro-reflective sensors
  • Transparency object detection
  • Single lens optics
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
O200.RP.T-GW1J.72CV/H006

Articolo n..: 11230702

Product group
  • Retro-reflective sensors
  • Transparency object detection
  • Single lens optics
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
O200.RP.T-GW1J.72NV

Articolo n..: 11224791

Product group
  • Retro-reflective sensors
  • Transparency object detection
  • Single lens optics
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
O200.RP.T-GW1J.72NV/H006

Articolo n..: 11227057

Product group
  • Retro-reflective sensors
  • Transparency object detection
  • Single lens optics
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,8 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
O200.RP.T-NV1T.72CV

Articolo n..: 11230700

Product group
  • Retro-reflective sensors
  • Transparency object detection
  • Single lens optics
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,7 m
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
O200.RP.T-NV1T.72CV/H006

Articolo n..: 11230705

Product group
  • Retro-reflective sensors
  • Transparency object detection
  • Single lens optics
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 0,7 m
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67

Non hai trovato quello che cercavi?

In alto