• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filtrare per caratteristiche

Product group

Erfassungsbereich

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Abstand Fokus

Beam type

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features
OC60.CU-DLMT.7AF

Articolo n..: 11224549

Product group
  • Diffuse contrast sensors
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 10 mm … 20 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
OC60.CU-DLMT.7AF/H012

Articolo n..: 11224610

Product group
  • Diffuse contrast sensors
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 20 mm … 40 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67
OC60.CU-DLMT.7AF/H013

Articolo n..: 11224611

Product group
  • Diffuse contrast sensors
Housing
  • 31,9 mm x 60,2 mm
  • metal
Sensing distance max.
  • 30 mm … 50 mm
Features
  • UV LED
  • PNP
  • NPN
  • Analog 0,75 ... 5,5 VDC
  • Connector M12 5 pin, rotatable
  • -10 … 55 °C
  • IP 67

Non hai trovato quello che cercavi?

In alto