• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filtrare per caratteristiche

Bauform

Erfassungsbereich

Baugrösse

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features
IFRP 12P1501/S14

Articolo n..: 10119595

Product group
  • Inductive sensors special versions
  • resistente alla pressione
Housing
  • 12 mm x 50 mm
  • stainless steel
  • High pressure
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 80 °C
  • IP 68/67 (sensing face/sensor)
IFRP 12P1504/S14

Articolo n..: 10143254

Product group
  • Inductive sensors special versions
  • resistente alla pressione
Housing
  • 12 mm x 70 mm
  • stainless steel
  • High pressure
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 80 °C
  • IP 68/67 (sensing face/sensor)
IFRP 16P1501/S14

Articolo n..: 10119436

Product group
  • Inductive sensors special versions
  • resistente alla pressione
Housing
  • 16 mm x 60 mm
  • stainless steel
  • High pressure
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 80 °C
  • IP 68/67 (sensing face/sensor)
IFRP 18P1501/S14

Articolo n..: 10118745

Product group
  • Inductive sensors special versions
  • resistente alla pressione
Housing
  • 18 mm x 60 mm
  • stainless steel
  • High pressure
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 80 °C
  • IP 68/67 (sensing face/sensor)

Non hai trovato quello che cercavi?

In alto