• Immagine
  • Nome del prodotto
  • Product group
  • Product description
  • Features

Filtrare per caratteristiche

Product group

Output circuit

Response time / release time

Reproductibilité

Belt speed

Type

Min. label gap

Label thickness

Output indicator

Protection class

Depth

Température de fonctionnement

Sensitivity adjustment

Matériau du boîtier

Height / length

Penetration depth

Fork width Sb

Width / diameter

Version de raccordement

Forme du boîtier

Reverse polarity protection

Current consumption max. (no load)

Output function

Interface

IO-Link

Short circuit protection

Output current

Baud rate

Voltage supply range +Vs

Features

Product description

Immagine Nome del prodotto Product group Product description Features
UL06-GP2J.7AF

Articolo n..: 11224118

Product group
  • Ultrasonic through beam sensors
Product description
  • Label sensors
Features
  • IO-Link / push-pull
  • Connector M12 5 pin
  • 60 °C
  • IP 67
UL06-GP2J.7AF/H014

Articolo n..: 11224130

Product group
  • Ultrasonic through beam sensors
Product description
  • Label sensors
Features
  • IO-Link / push-pull
  • Connector M12 5 pin
  • 60 °C
  • IP 67

Non hai trovato quello che cercavi?

In alto