• Immagine
  • Nome del prodotto
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588

Filtrare per caratteristiche

Produktgruppe

Resolution

Frame rate

Data interface

Protection class

Color models

Sensor

Pixelgrösse

Sensor type

Shutter type

Immagine Nome del prodotto Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
VEXG-100C.R

Articolo n..: 11185990

Sensor data
  • onsemi MT9J003
  • Color
  • 1/2.3″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 3856 × 2764 px
  • 1.67 × 1.67 µm
  • 7 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Debouncer
VEXG-13M

Articolo n..: 11151562

Sensor data
  • onsemi PYTHON1300
  • Mono
  • 1/2″ CMOS
  • Global shutter
  • 1280 × 1024 px
  • 4.8 × 4.8 µm
  • 61 fps
Data interface
  • Gigabit Ethernet
Process Synchronization
  • Debouncer
VEXG-25C

Articolo n..: 11166633

Sensor data
  • onsemi PYTHON2000
  • Color
  • 2/3″ CMOS
  • Global shutter
  • 1920 × 1200 px
  • 4.8 × 4.8 µm
  • 41 fps
Data interface
  • Gigabit Ethernet
Process Synchronization
  • Debouncer
VEXG-25M

Articolo n..: 11166637

Sensor data
  • onsemi PYTHON2000
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 1920 × 1200 px
  • 4.8 × 4.8 µm
  • 41 fps
Data interface
  • Gigabit Ethernet
Process Synchronization
  • Debouncer
VEXG-52C.R

Articolo n..: 11185977

Sensor data
  • onsemi MT9P031
  • Color
  • 1/2.5″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 2592 × 1944 px
  • 2.2 × 2.2 µm
  • 14 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Debouncer
VEXG-52M.R

Articolo n..: 11185978

Sensor data
  • onsemi MT9P031
  • Mono
  • 1/2.5″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 2592 × 1944 px
  • 2.2 × 2.2 µm
  • 14 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Debouncer

Non hai trovato quello che cercavi?

In alto