• 영상
  • 상품명
  • Nominal strain
  • Dimensions
  • Mechanical mounting
  • Output signal

속성으로 필터링

Nominal strain

Output signal

영상 상품명 Nominal strain Dimensions Mechanical mounting Output signal
DST55R-28.100.TC1.A5

제품번호: 11206653

Nominal strain
  • 0 ... 100 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • CANopen DS404
문의
DST55R-28.100.TI1.A5

제품번호: 11707525

Allongement nominal
  • 0 ... 100 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Liaison mécanique
  • 2 x M8 screws
Signal de sortie
  • 4 ... 20 mA
문의
DST55R-28.100.TU1.A5

제품번호: 11206663

Allongement nominal
  • 0 ... 100 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Liaison mécanique
  • 2 x M8 Vis
Signal de sortie
  • ± 10 VDC
문의
DST55R-28.102.TC1.A5

제품번호: 11206662

Allongement nominal
  • 0 ... 1000 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Liaison mécanique
  • 2 x M8 Vis
Signal de sortie
  • CANopen DS404
문의
DST55R-28.102.TI1.A5

제품번호: 11707528

Allongement nominal
  • 0 ... 1000 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Liaison mécanique
  • 2 x M8 Vis
Signal de sortie
  • 4 ... 20 mA
문의
DST55R-28.102.TU1.A5

제품번호: 11206666

Allongement nominal
  • 0 ... 1000 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Liaison mécanique
  • 2 x M8 Vis
Signal de sortie
  • ± 10 VDC
문의
DST55R-28.202.TC1.A5

제품번호: 11236366

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • CANopen DS404
문의
DST55R-28.202.TI1.A5

제품번호: 11707529

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • 4 ... 20 mA
문의
DST55R-28.202.TU1.A5

제품번호: 11707530

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • ± 10 VDC
문의
DST55R-28.250.TC1.A5

제품번호: 11206654

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • CANopen DS404
문의
DST55R-28.250.TI1.A5

제품번호: 11707526

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • 4 ... 20 mA
문의
DST55R-28.250.TU1.A5

제품번호: 11206664

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • ± 10 VDC
문의
DST55R-28.500.TC1.A5

제품번호: 11206661

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • CANopen DS404
문의
DST55R-28.500.TI1.A5

제품번호: 11707527

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • 4 ... 20 mA
문의
DST55R-28.500.TU1.A5

제품번호: 11206665

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 40 mm x 21 mm x 71 mm
Mechanical mounting
  • 2 x M8 screws
Output signal
  • ± 10 VDC
문의

찾고 있는 것을 찾지 못하셨습니까?

Au sommet