• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

영상 상품명 Product group Housing Sensing distance max. Features
IFRM 12N17X1/L

제품번호: 11096374

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 30,4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • IP 67
문의
IFRM 12N17X2/L

제품번호: 11096378

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • IP 67
문의
IFRM 12N37X1/L

제품번호: 11096375

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 30,4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • IP 67
문의
IFRM 12N37X2/L

제품번호: 11096379

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • IP 67
문의
IFRM 12P17X1/L

제품번호: 11096371

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 30,4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • IP 67
문의
IFRM 12P17X2/L

제품번호: 11096376

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • IP 67
문의
IFRM 12P37X1/L

제품번호: 11096373

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 30,4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • IP 67
문의
IFRM 12P37X2/L

제품번호: 11096377

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로