• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

영상 상품명 Product group Housing Sensing distance max. Features
IFRM 06X9503

제품번호: 10234869

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 6,5 mm x 25 mm
  • metal
  • Flush
Sensing distance max.
  • 1,5 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 06X9503/P

제품번호: 10243546

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 6,5 mm x 25 mm
  • metal
  • Flush
Sensing distance max.
  • 1,5 mm
Features
  • NAMUR
  • Cable PUR 5 x 0,14, 2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 08X9103

제품번호: 10235292

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 8 mm x 27 mm
  • metal
  • Non-flush
Sensing distance max.
  • 2 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 08X9501/S35

제품번호: 10126466

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 8 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,5 mm
Features
  • NAMUR
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 08X9503

제품번호: 10235293

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 8 mm x 25 mm
  • metal
  • Flush
Sensing distance max.
  • 1,5 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 08X9503/S35

제품번호: 10235313

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 8 mm x 41 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,5 mm
Features
  • NAMUR
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 12X9103

제품번호: 10235296

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 12 mm x 34 mm
  • metal
  • Non-flush
Sensing distance max.
  • 4 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 12X9503

제품번호: 10235297

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 12 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 18X9103

제품번호: 10235253

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 18 mm x 38 mm
  • metal
  • Non-flush
Sensing distance max.
  • 8 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 18X9503

제품번호: 10235254

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 18 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 5 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로