• Image
  • Product name
  • Dimensions
  • Shaft type
  • Steps per revolution
  • Operation / keypad
  • Interface

Filter by attributes

Dimensions

Hollow shaft

Steps per turn

Interface

Image Product name Dimensions Shaft type Steps per revolution Operation / keypad Interface
N 150 Dimensions
  • 37 x 75 x 45 mm
Type d’axe
  • ø14 mm (through hollow shaft)
Nombre de pas par tour
  • 1440
Interface
  • RS485 (ASCII protocol)
Inquire
N 155 Dimensions
  • 37 x 75 x 29 mm
Utilisation / Clavier
  • Face avant avec touche d'acquittement
Interface
  • RS485 (protocole ASCII)
Inquire
NM170 Dimensions
  • 56 x 106 x 84 mm
Type d’axe
  • ø20 mm (traversant)
  • ø25 mm (traversant)
Nombre de pas par tour
  • 2304
Interface
  • CANopen®
Inquire
NM172 Dimensions
  • 56 x 106 x 84 mm
Shaft type
  • ø20 mm (through hollow shaft)
  • ø25 mm (through hollow shaft)
Steps per revolution
  • 2304
Operation / keypad
  • Membrane with two keys
Interface
  • CANopen®
Inquire
NM174 Dimensions
  • 56 x 106 x 84 mm
Shaft type
  • ø20 mm (through hollow shaft)
  • ø25 mm (through hollow shaft)
Operation / keypad
  • Membrane with two keys
Interface
  • CANopen®
Inquire

Did not find what you were looking for?

To the top