• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Reichweite max.

Gehäuse

Gehäuseausführung

Ausgangsschaltung

Anschlussart

Besondere Eigenschaften

Arbeitstemperatur

Auflösung

Einstellbarkeit

Image Product name Product group Housing Scanning range Sd Features
UNAR 12I9914/S14H

Article no.: 11182608

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Zakres pomiarowy Sd
  • 20 … 200 mm
Features
  • Wyjście analogowe prądowe
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAR 12U9914/S14H

Article no.: 11141423

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M12
  • 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

Au sommet