|
VLXT-123M.FO
Artikelnr.: 11208342
|
Sensordaten
- Sony IMX253 Gen2
- Mono
- 1.1″ CMOS
- Global shutter
- 4096 × 3000 px
- 3,45 × 3,45 µm
- 69 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Lieferzeit
|
|
|
|
|
VLXT-31M.FO
Artikelnr.: 11208325
|
Sensordaten
- Sony IMX252 Gen2
- Mono
- 1/1.8″ CMOS
- Global shutter
- 2048 × 1536 px
- 3,45 × 3,45 µm
- 217 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Lieferzeit
|
|
|
|
|
VLXT-50C.FO
Artikelnr.: 11208326
|
Sensordaten
- Sony IMX250 Gen2
- Farbe
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3,45 × 3,45 µm
- 163 fps
|
Datenschnittstelle
|
Auto-Funktionen
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Lieferzeit
|
|
|
|
|
VLXT-50M.FO
Artikelnr.: 11208328
|
Sensordaten
- Sony IMX250 Gen2
- Mono
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3,45 × 3,45 µm
- 164 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Lieferzeit
|
|
|
|
|
VLXT-90M.FO
Artikelnr.: 11208340
|
Sensordaten
- Sony IMX255 Gen2
- Mono
- 1″ CMOS
- Global shutter
- 4096 × 2160 px
- 3,45 × 3,45 µm
- 95 fps
|
Datenschnittstelle
|
Auto-Funktionen
|
Prozesssynchronisation
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 Power-Ausgänge mit bis zu 120 W (max. 48 V / 2,5 A)
|
Zeitsynchronisation IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Lieferzeit
|
|
|
|