• Image
  • Product name
  • Measuring range
  • Resolution
  • Interface
±90° (Neigungssenor, ±180° auf Anfrage)
Reset filter

Filter by attributes

Measuring range

Image Product name Measuring range Resolution Interface
GIM700DR - 2-dimensional Measuring range
  • ±90° (inclination sensor, ±180° on request)
  • ±6 g (accelerometer, triaxial)
  • ±250°/s (gyroscope, triaxial, Z-axis 125°/s)
Resolution
  • 0.01 ° (configurable, Default: 0.1°)
Interface
  • CANopen®
  • SAE J1939
Inquire

Did not find what you were looking for?

To the top