• Image
  • Product name
  • Product group
  • Type
  • Housing
  • Features
Seitlicher Lichtaustritt
Reset filter

Filter by attributes

Produktgruppe

Funktion

Kopfart (Lichtleiter)

Baugrösse

Material (Kopf)

Besondere Eigenschaften

Arbeitstemperatur

Image Product name Product group Type Housing Features
FSC 200C4Y00

Article no.: 10135349

Product group
  • Fiber optics
  • Through beam sensor
Type
  • Cylindrical smooth (radial)
Housing
  • 4.7 mm x 15.8 mm
  • Stainless steel
Features
  • -30 … 70 °C
Inquire
FSE 200C4001

Article no.: 10123471

Product group
  • Fiber optics
  • Through beam sensor
Type
  • Cylindrical smooth (radial)
Housing
  • 4 mm x 22 mm
  • Aluminum
Features
  • -30 … 70 °C
Inquire
FSE 200C4002

Article no.: 10123472

Product group
  • Fiber optics
  • Through beam sensor
Type
  • Cylindrical threaded (radial)
Housing
  • 4 mm x 22 mm
  • Brass
Features
  • -30 … 70 °C
Inquire
FSE 200D4Y00

Article no.: 10135344

Product group
  • Fiber optics
  • Through beam sensor
Type
  • Cylindrical smooth (radial)
Housing
  • 2.5 mm x 27 mm
  • Stainless steel
Features
  • -30 … 70 °C
Inquire
FSE 200F4Y00

Article no.: 10135345

Product group
  • Fiber optics
  • Through beam sensor
Type
  • Cylindrical smooth (radial)
Housing
  • 2.5 mm x 27 mm
  • Stainless steel
Features
  • -30 … 70 °C
Inquire
FUE 200C4Y00

Article no.: 10135310

Product group
  • Fiber optics
  • Diffuse sensors
Type
  • Cylindrical smooth (radial)
Housing
  • 3 mm x 55 mm
  • Brass nickel plated
Features
  • -30 … 70 °C
Inquire
FUE 200C6Y00

Article no.: 10135333

Product group
  • Fiber optics
  • Diffuse sensors
Type
  • Rectangular, side view
Housing
  • 20.6 mm x 20.6 mm
  • Stainless steel
Features
  • -30 … 70 °C
Inquire

Did not find what you were looking for?

To the top