• Image
  • Product name
  • Product group
  • Type
  • Housing
  • Features
Infrarotlicht
Reset filter

Filter by attributes

Produktgruppe

Erfassungsbereich

Lichtquelle

Bauform

Baugrösse

Schutzart/Zulassungen

Anschlussart

Ausgangsschaltung/Interface

Arbeitstemperatur

Einstellbarkeit

Image Product name Product group Type Housing Features
FZAM 18N1150

Article no.: 10129020

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
Inquire
FZAM 18N1150/S14

Article no.: 10129021

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Inquire
FZAM 18N1155

Article no.: 10129023

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
Inquire
FZAM 18N6460

Article no.: 10128874

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
Inquire
FZAM 18N6460/S14

Article no.: 10128875

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Inquire
FZAM 18P1150

Article no.: 10127712

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
Inquire
FZAM 18P1150/S14

Article no.: 10128111

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Inquire
FZAM 18P1155

Article no.: 10127711

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
Inquire
FZAM 18P6460

Article no.: 10128118

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
Inquire
FZAM 18P6460/S14

Article no.: 10127710

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • PNP
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top