• Image
  • Product name
  • Product group
  • Type
  • Housing
  • Features

Filter by attributes

Produktgruppe

Erfassungsbereich

Lichtquelle

Bauform

Baugrösse

Schutzart/Zulassungen

Anschlussart

Ausgangsschaltung/Interface

Arbeitstemperatur

Einstellbarkeit

Image Product name Product group Type Housing Features
FVDK 10N5101

Article no.: 10162867

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10.4 mm x 27 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -25 … 55 °C
  • IP 40
Inquire
FVDK 10N5101/S35A

Article no.: 10162865

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10.4 mm x 27 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8
  • -25 … 55 °C
  • IP 40
Inquire
FVDK 10N66Y0

Article no.: 11045446

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33.8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Inquire
FVDK 10N66Y0/S35A

Article no.: 11045448

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33.8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Inquire
FVDK 10N66YM

Article no.: 11045462

Product group
  • Fiber optic sensors & cables
  • Master
Type
  • Rectangular
Housing
  • 10 mm x 33.8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Inquire
FVDK 10N66YR

Article no.: 11045460

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33.8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Inquire
FVDK 10N66YS

Article no.: 11045464

Product group
  • Fiber optic sensors & cables
  • Slave
Type
  • Rectangular
Housing
  • 10 mm x 33.8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Inquire
FVDK 10N66Z0

Article no.: 11214479

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33.8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Inquire
FVDK 10N66Z0/S35A

Article no.: 11214494

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33.8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • -20 … 55 °C
  • IP 40
Inquire
FVDK 10N66ZR

Article no.: 11214492

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 33.8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • -20 … 55 °C
  • IP 40
Inquire
FZAM 18N1150

Article no.: 10129020

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
Inquire
FZAM 18N1150/S14

Article no.: 10129021

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Inquire
FZAM 18N1155

Article no.: 10129023

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
Inquire
FZAM 18N6460

Article no.: 10128874

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 50 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
Inquire
FZAM 18N6460/S14

Article no.: 10128875

Product group
  • Fiber optic sensors & cables
Type
  • Cylindrical threaded
Housing
  • 18 mm x 60 mm
  • metal
Features
  • Pulsed infrared diode
  • NPN
  • Connector M12 4 pin
  • -25 … 55 °C
  • IP 67
Inquire
OF10.FR-NW1B.B2CV

Article no.: 11224008

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 27.8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Cable, L=2 m
  • IP 50
Inquire
OF10.FR-NW1B.B2N

Article no.: 11224009

Product group
  • Fiber optic sensors & cables
Type
  • Rectangular
Housing
  • 10 mm x 27.8 mm
  • plastic
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • IP 50
Inquire

Did not find what you were looking for?

To the top