• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filter by attributes

Product group

Sensing distance max.

Housing

Housing version

Connection types

Circuit de sortie

Particular characteristics

Arbeitstemperatur

Adjustability

Image Product name Product group Housing Scanning range Sd Features Availability
UNAR 12N1914/S14H

Article no.: 11182657

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAR 12N3914/S14H

Article no.: 11182658

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 10 … 200 mm
Features
  • NPN break function (NC)
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAR 12P1914/S14H

Article no.: 11182659

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
UNAR 12P3914/S14H

Article no.: 11182700

Product group
  • Ultrasonic proximity sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 10 … 200 mm
Features
  • PNP break function (NC)
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
URAR 12N8914/S14H

Article no.: 11182705

Product group
  • Ultrasonic retro-reflective sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 0 … 200 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
URAR 12P8914/S14H

Article no.: 11182706

Product group
  • Ultrasonic retro-reflective sensors
Housing
  • 12 mm x 70 mm
  • stainless steel
  • Chemically robust
Scanning range Sd
  • 0 … 200 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top