• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filter by attributes

Product group

Sensing distance max.

Housing

Housing version

Connection types

Circuit de sortie

Particular characteristics

Arbeitstemperatur

Adjustability

Image Product name Product group Housing Scanning range Sd Features Availability
UNAM 12N1914/S14D

Article no.: 10158649

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
Scanning range Sd
  • 5 … 70 mm
Features
  • NPN make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 12N8910/S14OD

Article no.: 11053883

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 12P1914/S14D

Article no.: 10145833

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
Scanning range Sd
  • 5 … 70 mm
Features
  • PNP make function (NO)
  • Connector M12
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNAM 12P8910/S14OD

Article no.: 11053882

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • PNP make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire
UNCK 09G8914/D1

Article no.: 11007884

Product group
  • Ultrasonic proximity sensors
Housing
  • 8.6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Push-pull
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Delivery time
on request
Inquire
UNCK 09G8914/KS35AD1

Article no.: 11007885

Product group
  • Ultrasonic proximity sensors
Housing
  • 8.6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
UNDK 09G8914/D1

Article no.: 11007886

Product group
  • Ultrasonic proximity sensors
  • smallest objects/openings
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Push-pull
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Delivery time
immediately available
Inquire
URAM 12N8910/S14OD

Article no.: 11053887

Product group
  • Ultrasonic retro-reflective sensors
  • smallest objects/openings
Housing
  • 12 mm x 100 mm
  • metal
  • Highspeed
Scanning range Sd
  • 0 … 40 mm
Features
  • NPN make function (NO) / break function (NC)
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top