Switzerland English
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
  • Great Britain
    • English
  • Belgium
    • English
    • Français
  • Spain
    • English
  • USA
    • English
  • Canada
    • English
    • Français
  • Venezuela
    • English
  • Singapore
    • English
  • Unit.Arab Emir.
    • English
  • Netherlands
    • English
  • India
  • Brazil
  • China
  • Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features
Filter by attributes

scanning range

type

dimension

housing version

connection types

output circuit/interface

particular characteristics

operating temperature

resolution

Image Product name product group housing sensing distance max. features
UNAR 12I9914/S14H

Material no.: 11182608

  • Ultrasonic distance measuring sensors
  • 12 mm x 70 mm
  • stainless steel
  • chemically robust
  • 20 … 200 mm
  • current output
  • external Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 12U9914/S14H

Material no.: 11141423

  • Ultrasonic distance measuring sensors
  • 12 mm x 70 mm
  • stainless steel
  • chemically robust
  • 20 … 200 mm
  • voltage output
  • external Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 18I6903/S14G

Material no.: 10158870

  • Ultrasonic distance measuring sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 100 … 1000 mm
  • current output
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 18I6912/S14G

Material no.: 10162125

  • Ultrasonic distance measuring sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 60 … 400 mm
  • current output
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 18U6903/S14G

Material no.: 10160414

  • Ultrasonic distance measuring sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 100 … 1000 mm
  • voltage output
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 18U6912/S14G

Material no.: 10160748

  • Ultrasonic distance measuring sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 60 … 400 mm
  • voltage output
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67

Did not find what you were looking for?

To the top