• Image
  • Product name
  • product group
  • dimension
  • housing
  • sensing distance max.
  • features
Filter by attributes

product group

scanning range

type

housing version

dimension

connection types

protection class/approvals

output circuit/interface

operating temperature

particular characteristics

adjustment

Image Product name product group dimension housing sensing distance max. features
IR06.D03L-F46.GP1I.7SL

Article no.: 11193946

  • Inductive distance measuring sensors
  • 6,5 mm
  • 6,5 mm x 46 mm
  • stainless steel
  • linearized
  • flush
  • 0 … 3 mm
  • push-pull / IO-Link
  • IO-Link
  • connector M8
  • -25 … 75 °C
  • IP 67
IR08.D03L-F46.GP1I.7SL

Article no.: 11193947

  • Inductive distance measuring sensors
  • 8 mm
  • 8 mm x 46 mm
  • stainless steel
  • linearized
  • flush
  • 0 … 3 mm
  • push-pull / IO-Link
  • IO-Link
  • connector M8
  • -25 … 75 °C
  • IP 67
IR12.D06L-F50.GP1I.7BF

Article no.: 11193948

  • Inductive distance measuring sensors
  • 12 mm
  • 12 mm x 50 mm
  • metal
  • linearized
  • flush
  • 0 … 6 mm
  • push-pull / IO-Link
  • IO-Link
  • connector M12
  • -25 … 75 °C
  • IP 67
IR18.D10L-F60.GP1I.7BF

Article no.: 11193949

  • Inductive distance measuring sensors
  • 18 mm
  • 18 mm x 60 mm
  • metal
  • linearized
  • flush
  • 0 … 10 mm
  • push-pull / IO-Link
  • IO-Link
  • connector M12
  • -25 … 75 °C
  • IP 67
IR30.D18L-F60.GP1I.7BF

Article no.: 11193950

  • Inductive distance measuring sensors
  • 30 mm
  • 30 mm x 60 mm
  • metal
  • linearized
  • flush
  • 0 … 18 mm
  • push-pull / IO-Link
  • IO-Link
  • connector M12
  • -25 … 75 °C
  • IP 67

Did not find what you were looking for?

To the top