• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features
Filter by attributes

class

scanning range

type

housing version

dimension

light source

laser class

beam type

connection types

protection class/approvals

output circuit/interface

operating temperature

resolution

Image Product name product group housing sensing distance max. features
O300.DI-GM1J.72CU

Article no.: 11199080

  • Distance sensors
  • standard
  • IO-Link measuring
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 300 mm
  • pulsed infrared diode
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O300.DI-GM1J.72N

Article no.: 11199081

  • Distance sensors
  • standard
  • IO-Link measuring
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 300 mm
  • pulsed infrared diode
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
O300.DL-GM1J.72CU

Article no.: 11199078

  • Distance sensors
  • standard
  • IO-Link measuring
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 250 mm
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
O300.DL-GM1J.72N

Article no.: 11199079

  • Distance sensors
  • standard
  • IO-Link measuring
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 250 mm
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -10 … 60 °C
  • IP 67
O300.DP-GM1J.72CU

Article no.: 11199076

  • Distance sensors
  • standard
  • IO-Link measuring
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 300 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O300.DP-GM1J.72N

Article no.: 11199077

  • Distance sensors
  • standard
  • IO-Link measuring
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 300 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
O500.DI-GM1J.72CU

Article no.: 11199084

  • Distance sensors
  • standard
  • IO-Link measuring
  • 18 mm x 45 mm
  • plastic
  • 60 … 550 mm
  • pulsed infrared diode
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O500.DI-GM1J.72O

Article no.: 11199085

  • Distance sensors
  • standard
  • IO-Link measuring
  • 18 mm x 45 mm
  • plastic
  • 60 … 550 mm
  • pulsed infrared diode
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
O500.DP-GM1J.72CU

Article no.: 11199082

  • Distance sensors
  • standard
  • IO-Link measuring
  • 18 mm x 45 mm
  • plastic
  • 60 … 400 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O500.DP-GM1J.72O

Article no.: 11199083

  • Distance sensors
  • standard
  • IO-Link measuring
  • 18 mm x 45 mm
  • plastic
  • 60 … 400 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
FADH 14I4470/IO

Article no.: 11096630

  • Distance sensors
  • hygiene
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
  • 50 … 400 mm
  • pulsed point source LED
  • analog
  • IO-Link
  • cable 4 pin, 2 m
  • 50 °C
  • IP 68/69K & proTect+
FADH 14I4470/KS34A/IO

Article no.: 11096631

  • Distance sensors
  • hygiene
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
  • 50 … 400 mm
  • pulsed point source LED
  • analog
  • IO-Link
  • flylead connector M12, L=300 mm
  • 50 °C
  • IP 68/69K & proTect+
FADH 14U4470/IO

Article no.: 11096632

  • Distance sensors
  • hygiene
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
  • 50 … 400 mm
  • pulsed point source LED
  • analog
  • IO-Link
  • cable 4 pin, 2 m
  • 50 °C
  • IP 68/69K & proTect+
FADH 14U4470/KS34A/IO

Article no.: 11096633

  • Distance sensors
  • hygiene
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
  • 50 … 400 mm
  • pulsed point source LED
  • analog
  • IO-Link
  • flylead connector M12, L=300 mm
  • 50 °C
  • IP 68/69K & proTect+
FADK 14I4470/IO

Article no.: 11014494

  • Distance sensors
  • 14,8 mm x 43 mm
  • plastic
  • 50 … 400 mm
  • pulsed point source LED
  • analog
  • IO-Link
  • cable 4 pin, 2 m
  • 50 °C
  • IP 67
FADK 14I4470/S14/IO

Article no.: 11014496

  • Distance sensors
  • 14,8 mm x 43 mm
  • plastic
  • 50 … 400 mm
  • pulsed point source LED
  • analog
  • IO-Link
  • connector M12 4 pin
  • 50 °C
  • IP 67
FADK 14I4470/S35A/IO

Article no.: 11014495

  • Distance sensors
  • 14,8 mm x 43 mm
  • plastic
  • 50 … 400 mm
  • pulsed point source LED
  • analog
  • IO-Link
  • connector M8 4 pin
  • 50 °C
  • IP 67
FADK 14U4470/IO

Article no.: 11014497

  • Distance sensors
  • 14,8 mm x 43 mm
  • plastic
  • 50 … 400 mm
  • pulsed point source LED
  • analog
  • IO-Link
  • cable 4 pin, 2 m
  • 50 °C
  • IP 67
FADK 14U4470/S14/IO

Article no.: 11014499

  • Distance sensors
  • 14,8 mm x 43 mm
  • plastic
  • 50 … 400 mm
  • pulsed point source LED
  • analog
  • IO-Link
  • connector M12 4 pin
  • 50 °C
  • IP 67
FADK 14U4470/S35A/IO

Article no.: 11014498

  • Distance sensors
  • 14,8 mm x 43 mm
  • plastic
  • 50 … 400 mm
  • pulsed point source LED
  • analog
  • IO-Link
  • connector M8 4 pin
  • 50 °C
  • IP 67
FADR 14I4470/S14/IO

Article no.: 11096628

  • Distance sensors
  • washdown
  • 19,6 mm x 51 mm
  • stainless steel
  • Washdown design
  • 50 … 400 mm
  • pulsed point source LED
  • analog
  • IO-Link
  • connector M12
  • 50 °C
  • IP 68/69K & proTect+
FADR 14U4470/S14/IO

Article no.: 11096629

  • Distance sensors
  • washdown
  • 19,6 mm x 51 mm
  • stainless steel
  • Washdown design
  • 50 … 400 mm
  • pulsed point source LED
  • analog
  • IO-Link
  • connector M12
  • 50 °C
  • IP 68/69K & proTect+

Did not find what you were looking for?

To the top