• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface
Filter by attributes

Size (flange)

Solid shaft

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Protection DIN EN 60529

Approvals

Image Product name Size (flange) Shaft type Steps per revolution Number of revolutions Interface
HMG10-B - CANopen®
  • ø105 mm
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
  • 8192 / 13 bit
  • 65536 / 16 bit
  • CANopen®
HMG10-B - DeviceNet
  • ø105 mm
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
  • 8192 / 13 bit
  • 65536 / 16 bit
  • DeviceNet
HMG10-B - Profibus DP
  • ø105 mm
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
  • 8192 / 13 bit
  • 65536 / 16 bit
  • Profibus-DPV0/V2
HMG10-B - SSI
  • ø105 mm
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
  • 1048576 / 20 bit
  • 1048576 / 20 bit
  • SSI
HMG10-B EtherCAT
  • ø105 mm
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
  • 8192 / 13 bit
  • 65536 / 16 bit
  • EtherCAT
HMG10-B EtherNet/IP
  • ø105 mm
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
  • 8192 / 13 bit
  • 65536 / 16 bit
  • EtherNet/IP
HMG10-B PROFINET
  • ø105 mm
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
  • 8192 / 13 bit
  • 65536 / 16 bit
  • PROFINET
HMG10-T - Profibus DP
  • ø105 mm
  • ø16...20 mm (through hollow shaft)
  • 8192 / 13 bit
  • 65536 / 16 bit
  • Profibus-DPV0/V2
HMG10-T - SSI
  • ø105 mm
  • ø16...20 mm (through hollow shaft)
  • 1048576 / 20 bit
  • 1048576 / 20 bit
  • SSI
HMG10-T EtherCAT
  • ø105 mm
  • ø16...20 mm (through hollow shaft)
  • 8192 / 13 bit
  • 65536 / 16 bit
  • EtherCAT
HMG10-T EtherNet/IP
  • ø105 mm
  • ø16...20 mm (through hollow shaft)
  • 8192 / 13 bit
  • 65536 / 16 bit
  • EtherNet/IP
HMG10-T PROFINET
  • ø105 mm
  • ø16...20 mm (through hollow shaft)
  • 8192 / 13 bit
  • 65536 / 16 bit
  • PROFINET
PMG10 - CANopen®
  • ø115 mm
  • ø11 mm solid shaft
  • 8192 / 13 bit
  • 65536 / 16 bit
  • CANopen®
PMG10 - DeviceNet
  • ø115 mm
  • ø11 mm solid shaft
  • 8192 / 13 bit
  • 65536 / 16 bit
  • DeviceNet
PMG10 - EtherCAT
  • ø115 mm
  • ø11 mm solid shaft
  • 8192 / 13 bit
  • 65536 / 16 bit
  • EtherCAT
PMG10 - EtherNet/IP
  • ø115 mm
  • ø11 mm solid shaft
  • 8192 / 13 bit
  • 65536 / 16 bit
  • EtherNet/IP
PMG10 - Profibus DP
  • ø115 mm
  • ø11 mm solid shaft
  • 8192 / 13 bit
  • 65536 / 16 bit
  • Profibus-DPV0/V2
PMG10 - PROFINET
  • ø115 mm
  • ø11 mm solid shaft
  • 8192 / 13 bit
  • 65536 / 16 bit
  • PROFINET
PMG10 - SSI
  • ø115 mm
  • ø11 mm solid shaft
  • 1048576 / 20 bit
  • 1048576 / 20 bit
  • SSI

Did not find what you were looking for?

To the top