Switzerland English
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
  • Great Britain
    • English
  • Belgium
    • English
    • Français
  • Spain
    • English
  • USA
    • English
  • Canada
    • English
    • Français
  • Venezuela
    • English
  • Singapore
    • English
  • Unit.Arab Emir.
    • English
  • Netherlands
    • English
  • India
  • Brazil
  • China
  • Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features
Filter by attributes

type

scanning range

dimension

housing version

mounting type

connection types

output circuit/interface

protection class/approvals

operating temperature

particular characteristics

Image Product name product group housing sensing distance max. features
IR12.P04S-F50.PC1Z.7VO/Z001_E009

Material no.: 11158411

  • Inductive proximity switch
  • marine
  • 12 mm x 50 mm
  • stainless steel
  • Marine
  • flush
  • 4 mm
  • PNP break function (NC)
  • connector M12
  • -40 … 75 °C
  • IP 67
IR12.P04S-F50.PO1Z.7VO/Z001_E009

Material no.: 11158406

  • Inductive proximity switch
  • marine
  • 12 mm x 50 mm
  • stainless steel
  • Marine
  • flush
  • 4 mm
  • PNP make function (NO)
  • connector M12
  • -40 … 75 °C
  • IP 67
IR18.P10S-F60.PO1Z.7CF/Z001_E015

Material no.: 11174188

  • Inductive proximity switch
  • marine
  • 18 mm x 60 mm
  • metal
  • Marine
  • flush
  • 10 mm
  • PNP make function (NO)
  • connector M12 5 pin
  • -40 … 75 °C
  • IP 67
IR18.P10S-F60.PO1Z.7CO/Z001_E009

Material no.: 11158437

  • Inductive proximity switch
  • marine
  • 18 mm x 60 mm
  • metal
  • Marine
  • flush
  • 10 mm
  • PNP make function (NO)
  • connector M12 4 pin
  • -40 … 75 °C
  • IP 67

Did not find what you were looking for?

To the top