• Image
  • Product name
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Product group

Sensing range

Design

Housing version

Dimension

Connection types

Protection class/approvals

Output circuit/interface

Operating temperature

Particular characteristics

Adjustment

Image Product name Product group Dimension Housing Sensing distance max. Features Availability
IF08.D03L-Q25.GP1I.7VCU

Article no.: 11214892

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24.6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Delivery time
on request
Inquire
IR06.D03L-F46.GP1I.7SL

Article no.: 11193946

Product group
  • Inductive distance sensors
Dimension
  • 6.5 mm
Housing
  • 6.5 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IR08.D03L-F46.GP1I.7SL

Article no.: 11193947

Product group
  • Inductive distance sensors
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IR12.D06L-F50.GP1I.7BF

Article no.: 11193948

Product group
  • Inductive distance sensors
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 6 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IR12.D06L-F50.GP2I.7BF/A014

Article no.: 11236711

Product group
  • Inductive distance sensors
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 6 mm
Features
  • PNP
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IR18.D10L-F60.GP1I.7BF

Article no.: 11193949

Product group
  • Inductive distance sensors
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 10 mm
Features
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IR18.D10L-F60.GP2I.7BF/A014

Article no.: 11236699

Product group
  • Inductive distance sensors
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 10 mm
Features
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IR30.D18L-F60.GP1I.7BF

Article no.: 11193950

Product group
  • Inductive distance sensors
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IR30.D18L-F60.GP2I.7BF/A014

Article no.: 11236710

Product group
  • Inductive distance sensors
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • PNP
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top