Switzerland English
  • Germany
    • Deutsch
    • English
  • Switzerland
    • Deutsch
    • English
    • Français
  • France
    • Français
    • English
  • Italy
    • English
  • Sweden
    • English
  • Denmark
    • English
  • Poland
    • English
  • United Kingdom
    • English
  • Belgium
    • English
    • Français
  • Spain
    • English
  • United States
    • English
  • Canada
    • English
    • Français
  • Venezuela
    • English
  • Singapore
    • English
  • United Arab Emirates
    • English
  • Netherlands
    • English
  • India
  • Brazil
  • China
Your vote counts

The IP 65/67 cameras of the CX series are nominated for the “inspect award 2019” in the category “Vision”. The expert jury is already impressed by the ideal combination of mechanical and electrical properties – if so are you, vote online for our cameras by 15 October.

It will take you only a few clicks, and all who vote online will take part in the drawing for a digital SLR camera! Good luck for you, we keep our fingers crossed!

Vote online

Your benefits

Less system costs.
VT_inspect-award-2018_system-cost.jpg
  • No need for additional cooling or heating measures thanks to extended temperatures ranging from -40 °C to 70 °C
  • Water and dust-tight with IP 65/67 rating, the housing does not require any additional protective enclosure
  • The integrated illumination controller saves time and cost in cabling effort and programming of peripheral devices
Long-term stability in operation.
VT_inspect-award-2018_longtime.jpg
  • Robust industrial capable mechanical camera design ensures reliable image evaluation even at vibration up to 10 g and shocks up 100 g
  • Minimized downtime by reliable camera connection technology with x-coded M12 connector
  • Hard-anodized surface for demanding applications in the food and pharmaceutical industry
Flexible and easy integration.
VT_inspect-award-2018_integration.jpg
  • Patented modular tube system for efficient lens protection at varied lengths and diameters 
  • Universal application thanks to four power outputs with output power up to 120 W (max. 48 V / 2.5 A)
  • Square 40 × 40 mm housing with M3 mount all around for maximum installation flexibility
  • Universal solution for varied applications with resolutions up to 12 megapixel, exposure times starting at 1 µs and with up to 1000 fps

Product portfolio