Baumer at SPS 2019

We look forward to welcoming you to SPS Nuremberg from 26 to 28 November 2019 in Hall 4A, Booth 335.

Smart production starts with the sensor

Come and see on our booth why digitization is not an end in itself, and how Baumer sensors will help you in smart production by exploiting digital transformation potentials to the maximum. Sensor Solutions Beyond the Standard

Awaiting you at SPS:

Discover Highlights

divided into theme islands

on sqm

Teaser_SPS2019_Prozessautomation_8890_600x388.jpg

Effectiveness in process automation

Performance to save resources

Effective processes save resources but require high transparency – to which high-performant sensor technology is key. Our sensors reliably and precisely determine process variables and this way will your installations’ effectiveness. Experience our highlights such as the latest generation of CleverLevel level switches, FlexFlow flow sensors, precise pressure sensors and our fast-reacting conductivity sensors. In addition, IO-Link interface connectivity provides valuable secondary data and convenient configuration.
Teaser_SPS2019_Umgebungen_8885_600x388.jpg

Reliable in harsh environments

Maximum uptime and unrivalled durability

Our HeavyDuty encoders, sensors and industrial cameras are maintenance-free in continuous operation for maximum system uptime even under the harshest conditions. Thanks to performance features such as robust housing, protection up to IP 69K or the Baumer proTect+ tightness concept you will benefit from maximum safety, reliability and precise measurement results in your applications. Our encoders, sensors and cameras significantly prevent system failures and entailed cost, thus making a decisive contribution to maximum system uptime.
Teaser_SPS2019_Connectivity_8886_600x388.jpg

Added value by digital connectivity

Easy integration – more information

Sensor integration must not be an effort but provide real added value. That's why we endeavor to ensure easy integration of our components into existing automation and IT systems, yet with maximum flexibility. Furthermore, our sensors, encoders and cameras feature an extreme interface variety. Intuitive Baumer tools support quick and easy sensor integration and configuration. In addition to primary measuring data, secondary digital data and smart functions will improve automated processes even further.
Teaser_SPS2019_Vision_8883_600x388.jpg

Smart Vision easily implemented

As easy as never before

Baumer vision sensors as compact allrounders efficiently solve test and control tasks with integrated intelligence and without the need for external software or expert know-how in image processing. Our sensors are smart by user-friendly operation and implementation. Configuration of the new smart profile sensors takes just a few minutes thanks to intuitive web interface. Implementing Vision Guided Robotics with VeriSens vision sensors for Universal Robots has never been easier.
Teaser_SPS2019_Fabrikautomation_8882_600x388.jpg

Increased performance in factory automation

Small, strong and pretty smart

The higher the process automation level, the more sensor precision and reliability is required. Our compact sensor solutions are becoming ever more intelligent. We offer all-digital inductive sensors delivering distance values with micrometer precision, together with comprehensive diagnostic and process data. Find out more about high-performance solutions in the smallest space for the increasing demands of factory automation in our broad portfolio of optical, inductive, ultrasonic and force sensors as well as encoders "Beyond the Standard".

Flashback: SPS IPC Drives 2018

Get your free ticket to SPS 2019

Register here and get your free ticket