Switzerland English
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
  • Great Britain
    • English
  • Belgium
    • English
    • Français
  • Spain
    • English
  • USA
    • English
  • Canada
    • English
    • Français
  • Venezuela
    • English
  • Singapore
    • English
  • Unit.Arab Emir.
    • English
  • Netherlands
    • English
  • India
  • Brazil
  • China
  • Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features
Filter by attributes

product group

scanning range

type

housing version

dimension

light source

connection types

protection class/approvals

output circuit/interface

operating temperature

Image Product name product group housing sensing distance max. features
OADM 12I7460/S35A

Material no.: 11090598

  • Distance sensors
  • miniature
  • 12,4 mm x 37 mm
  • metal
  • 16 … 120 mm
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
OADM 12U7460/S35A

Material no.: 11090596

  • Distance sensors
  • miniature
  • 12,4 mm x 37 mm
  • metal
  • 16 … 120 mm
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67

Did not find what you were looking for?

To the top