Switzerland English
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
  • United Kingdom
    • English
  • Belgium
    • English
    • Français
  • Spain
    • English
  • United States
    • English
  • Canada
    • English
    • Français
  • Venezuela
    • English
  • Singapore
    • English
  • United Arab Emirates
    • English
  • Netherlands
    • English
  • India
  • Brazil
  • China
  • Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features
Filter by attributes

product group

scanning range

light source

connection types

output circuit/interface

type

dimension

housing version

protection class/approvals

version

Image Product name product group housing sensing distance max. features
O300.GR-GW1T.72CU/E022

Material no.: 11199071

  • Diffuse sensors with background suppression
  • line beam
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 180 mm
  • pulsed red LED
  • push-pull
  • qTeach
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O300.GR-GW1T.72N/E022

Material no.: 11199072

  • Diffuse sensors with background suppression
  • line beam
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 180 mm
  • pulsed red LED
  • push-pull
  • qTeach
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
O300.SL-GW1J.72CU/E022

Material no.: 11199074

  • SmartReflect Light barriers
  • line beam
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 120 mm
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
O300.SL-GW1J.72N/E022

Material no.: 11199075

  • SmartReflect Light barriers
  • line beam
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 120 mm
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -10 … 60 °C
  • IP 67
O300.SP-GW1J.72CU/E022

Material no.: 11199073

  • SmartReflect Light barriers
  • line beam
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 120 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O300.SP-GW1J.72N/E022

Material no.: 11199086

  • SmartReflect Light barriers
  • line beam
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 120 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
O300.GL-GW1J.72CU/E022

Material no.: 11199070

  • Diffuse sensors with background suppression
  • line beam
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 120 mm
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
O300.GL-GW1J.72N/E022

Material no.: 11196492

  • Diffuse sensors with background suppression
  • line beam
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 120 mm
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -10 … 60 °C
  • IP 67
O300.GP-GW1J.72CU/E022

Material no.: 11199038

  • Diffuse sensors with background suppression
  • line beam
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 120 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O300.GP-GW1J.72N/E022

Material no.: 11199039

  • Diffuse sensors with background suppression
  • line beam
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 120 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67

Did not find what you were looking for?

To the top