Switzerland English
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
  • United Kingdom
    • English
  • Belgium
    • English
    • Français
  • Spain
    • English
  • United States
    • English
  • Canada
    • English
    • Français
  • Venezuela
    • English
  • Singapore
    • English
  • United Arab Emirates
    • English
  • Netherlands
    • English
  • India
  • Brazil
  • China
  • Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features
Filter by attributes

scanning range

type

housing version

dimension

light source

resolution

connection types

output circuit/interface

Image Product name product group housing sensing distance max. features
O500.DI-GM1J.72CU

Material no.: 11199084

  • Distance sensors
  • standard
  • IO-Link measuring
  • 18 mm x 45 mm
  • plastic
  • 60 … 550 mm
  • pulsed infrared diode
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O300.DI-GM1J.72CU

Material no.: 11199080

  • Distance sensors
  • standard
  • IO-Link measuring
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 300 mm
  • pulsed infrared diode
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O300.DI-GM1J.72N

Material no.: 11199081

  • Distance sensors
  • standard
  • IO-Link measuring
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 300 mm
  • pulsed infrared diode
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
O300.DL-GM1J.72CU

Material no.: 11199078

  • Distance sensors
  • standard
  • IO-Link measuring
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 250 mm
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
O300.DL-GM1J.72N

Material no.: 11199079

  • Distance sensors
  • standard
  • IO-Link measuring
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 250 mm
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -10 … 60 °C
  • IP 67
O300.DP-GM1J.72CU

Material no.: 11199076

  • Distance sensors
  • standard
  • IO-Link measuring
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 300 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O300.DP-GM1J.72N

Material no.: 11199077

  • Distance sensors
  • standard
  • IO-Link measuring
  • 12,9 mm x 32,3 mm
  • plastic
  • 30 … 300 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
O500.DI-GM1J.72O

Material no.: 11199085

  • Distance sensors
  • standard
  • IO-Link measuring
  • 18 mm x 45 mm
  • plastic
  • 60 … 550 mm
  • pulsed infrared diode
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
O500.DP-GM1J.72CU

Material no.: 11199082

  • Distance sensors
  • standard
  • IO-Link measuring
  • 18 mm x 45 mm
  • plastic
  • 60 … 400 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O500.DP-GM1J.72O

Material no.: 11199083

  • Distance sensors
  • standard
  • IO-Link measuring
  • 18 mm x 45 mm
  • plastic
  • 60 … 400 mm
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67

Did not find what you were looking for?

To the top