Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
  • 10...30 VDC
  • 4.5...30 VDC
Consumption typ.
  • 80 mA (5 VDC, w/o load)
  • 60 mA (24 VDC, w/o load)
  • 180 mA (4.5 VDC, w/o load)
Pulses per revolution
  • 10 … 5000
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤200 kHz (24K)
  • ≤300 kHz (05A/25W)
Output signals
  • A 90° B, N + inverted
Output stages
  • Antivalent
  • Push-pull short-circuit proof
  • Push-pull antiv. short-circuit proof
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm solid shaft (synchro flange)
Admitted shaft load
  • ≤10 N axial
  • ≤20 N radial
Flange
  • Synchro flange
Protection EN 60529
  • IP 42
  • IP 65
Operating speed
  • ≤12000 rpm (IP 42)
  • ≤6000 rpm (IP 65)
Operating torque typ.
  • 0.0023 Nm (IP 42)
  • 0.026 Nm (IP 65)
Material
  • Housing: steel
  • Housing: aluminium (connection ‑A)
  • Flange: aluminium
Operating temperature
  • -20...+85 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 10-200 Hz
  • EN 60068-2-27
  • Shock 50 g, 11 ms
Connection
  • Connector M23, 12-pin
  • Cable 2 m
Weight approx.
  • 300 g

Downloads
Output switch

Drawings

Accessories
Mounting accessories
Clamp set ø15 mm

Article no.: 10252773

  • Set consists of three eccentric fixing
The selected altAttribute does not exist! Mounting adaptor
For encoders with synchro flange

Article no.: 10117667

  • Glass-fiber reinforced plastic
  • Excellent resistance against temperature and chemicals
  • Electrically isolated encoder mount
Connectors and cables
Female connector M23, 12-pin, straight, without cable

Article no.: 10107687

  • Female connector M23 with screwable nut
  • With or without cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing
Female connector M23, 12-pin, straight, with cable 5 m (ESG 23JH0500GVI)

Article no.: 11176942

  • Female connector M23 with screwable nut
  • With cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing
  • Cable for flexible cable carriers
Female connector M23, 12-pin, straight, with cable 10 m (ESG 23JH01000GVI)

Article no.: 11176944

  • Female connector M23 with screwable nut
  • With cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing
  • Cable for flexible cable carriers
Female connector M23, 12-pin, straight, with cable 2 m (ESG 23JH0200GVI)

Article no.: 11176945

  • Female connector M23 with screwable nut
  • With cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing
  • Cable for flexible cable carriers

To the top